Handle tubes, Aluminum

Handle tubes, Aluminum
  • Volume Discount
Handle tubes GN 930 with screw channel are designed for use in a variety of different tube handles (e.g. GN 333).
For applications not requiring handle bases, the screw channel provides a very economical fixing solution with thread-tapping screws. The lengths l listed in the table are ex stock lengths. Depending to the finish, any lengths until max. 3000 mm are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
930-20-194-EL
930-20-194-SW
930-20-244-EL
930-20-244-SW
930-20-294-EL
930-20-294-SW
930-20-394-EL
930-20-394-SW
930-28-192-EL
930-28-192-SW
930-28-242-EL
930-28-242-SW
930-28-292-EL
930-28-292-SW
930-28-392-EL
930-28-392-SW
930-28-492-EL
930-28-492-SW
930-28-592-EL
930-28-592-SW
930-30-189-EL
930-30-189-SW
930-30-289-EL
930-30-289-SW
930-30-389-EL
930-30-389-SW
930-30-489-EL
930-30-489-SW
930-30-589-EL
930-30-589-SW
930-30-989-EL
930-30-989-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter d1 Length l Finish

4.98 €

1 Available 5 Days 20194EL-anodized, natural color

4.60 €

1 Available 5 Days 20194SW-black, RAL 9005, textured finish

5.78 €

1 Available 5 Days 20244EL-anodized, natural color

5.42 €

1 Available 5 Days 20244SW-black, RAL 9005, textured finish

6.18 €

1 Available 5 Days 20294EL-anodized, natural color

5.84 €

1 Available 5 Days 20294SW-black, RAL 9005, textured finish

8.26 €

1 Available 5 Days 20394EL-anodized, natural color

7.84 €

1 Available 5 Days 20394SW-black, RAL 9005, textured finish

6.16 €

1 Available 5 Days 28192EL-anodized, natural color

6.18 €

1 Available 5 Days 28192SW-black, RAL 9005, textured finish

7.24 €

1 Available 5 Days 28242EL-anodized, natural color

7.18 €

1 Available 5 Days 28242SW-black, RAL 9005, textured finish

8.26 €

1 Available 5 Days 28292EL-anodized, natural color

8.72 €

1 Available 5 Days 28292SW-black, RAL 9005, textured finish

10.24 €

1 Available 5 Days 28392EL-anodized, natural color

9.98 €

1 Available 5 Days 28392SW-black, RAL 9005, textured finish

13.08 €

1 Available 5 Days 28492EL-anodized, natural color

12.98 €

1 Available 5 Days 28492SW-black, RAL 9005, textured finish

15.80 €

1 Available 5 Days 28592EL-anodized, natural color

15.36 €

1 Available 5 Days 28592SW-black, RAL 9005, textured finish

6.60 €

1 Available 5 Days 30189EL-anodized, natural color

6.68 €

1 Available 5 Days 30189SW-black, RAL 9005, textured finish

9.40 €

1 Available 5 Days 30289EL-anodized, natural color

9.20 €

1 Available 5 Days 30289SW-black, RAL 9005, textured finish

12.80 €

1 Available 5 Days 30389EL-anodized, natural color

12.42 €

1 Available 5 Days 30389SW-black, RAL 9005, textured finish

14.56 €

1 Available 5 Days 30489EL-anodized, natural color

14.04 €

1 Available 5 Days 30489SW-black, RAL 9005, textured finish

17.12 €

1 Available 5 Days 30589EL-anodized, natural color

16.42 €

1 Available 5 Days 30589SW-black, RAL 9005, textured finish

30.22 €

1 Available 5 Days 30989EL-anodized, natural color

28.98 €

1 Available 5 Days 30989SW-black, RAL 9005, textured finish

Loading...

  1. 1

Tech Support