Handwheels with retractable handle

Handwheels with retractable handle
  • Volume Discount
The handle in the handwheels GN 322.3 is locked in a conical bore in the operating position.
For reversal, it must first be pulled from the cone in axial direction. A pressure spring holds the handle in both positions. When swung out, it automatically engages again.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
322.3-125-B12-R
322.3-125-K12-R
322.3-140-B14-R
322.3-140-K14-R
322.3-160-B14-R
322.3-160-B16-R
322.3-160-K14-R
322.3-160-K16-R
322.3-200-B18-R
322.3-200-B20-R
322.3-200-K18-R
322.3-200-K20-R
322.3-250-B22-R
322.3-250-K22-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Bore d2
(mm)
Bore code

53.52 €

1 Available 5 Days 12512B- without keyway

57.26 €

1 Available 5 Days 12512K- with keyway

57.62 €

1 Available 5 Days 14014B- without keyway

61.38 €

1 Available 10 Days 14014K- with keyway

66.92 €

1 Available 5 Days 16014B- without keyway

66.92 €

1 Available 5 Days 16016B- without keyway

70.68 €

1 Available 4 Days 16014K- with keyway

70.68 €

1 Available 5 Days 16016K- with keyway

83.46 €

1 Available 5 Days 20018B- without keyway

83.46 €

1 Available 5 Days 20020B- without keyway

87.22 €

1 Available 5 Days 20018K- with keyway

87.22 €

1 Available 5 Days 20020K- with keyway

105.14 €

1 Available 4 Days 25022B- without keyway

108.88 €

1 Available 5 Days 25022K- with keyway

Loading...

  1. 1

Basic information

Type R- with revolving retractable handle

Tech Support