Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handwheel diameter d1 (Ø) | Bore d2 (mm) | Colour | Bore code | |
---|---|---|---|---|---|---|---|---|
61.58 € | 1 | Available | 5 Days | 125 | 12 | SR - silver, RAL 9006, textured finish | B- without keyway | |
61.58 € | 1 | Available | 5 Days | 125 | 12 | SW - black, RAL 9005, textured finish | B- without keyway | |
61.58 € | 1 | Available | 5 Days | 125 | 14 | SR - silver, RAL 9006, textured finish | B- without keyway | |
61.58 € | 1 | Available | 5 Days | 125 | 14 | SW - black, RAL 9005, textured finish | B- without keyway | |
65.32 € | 1 | Available | 5 Days | 125 | 12 | SR - silver, RAL 9006, textured finish | K- with keyway | |
65.32 € | 1 | Available | 5 Days | 125 | 12 | SW - black, RAL 9005, textured finish | K- with keyway | |
65.32 € | 1 | Available | 5 Days | 125 | 14 | SR - silver, RAL 9006, textured finish | K- with keyway | |
65.32 € | 1 | Available | 5 Days | 125 | 14 | SW - black, RAL 9005, textured finish | K- with keyway | |
67.78 € | 1 | Available | 5 Days | 140 | 14 | SR - silver, RAL 9006, textured finish | B- without keyway | |
67.78 € | 1 | Available | 5 Days | 140 | 14 | SW - black, RAL 9005, textured finish | B- without keyway | |
67.78 € | 1 | Available | 5 Days | 140 | 16 | SR - silver, RAL 9006, textured finish | B- without keyway | |
67.78 € | 1 | Available | 5 Days | 140 | 16 | SW - black, RAL 9005, textured finish | B- without keyway | |
71.54 € | 1 | Available | 5 Days | 140 | 14 | SR - silver, RAL 9006, textured finish | K- with keyway | |
71.54 € | 1 | Available | 5 Days | 140 | 14 | SW - black, RAL 9005, textured finish | K- with keyway | |
71.54 € | 1 | Available | 5 Days | 140 | 16 | SR - silver, RAL 9006, textured finish | K- with keyway | |
71.54 € | 1 | Available | 5 Days | 140 | 16 | SW - black, RAL 9005, textured finish | K- with keyway | |
73.78 € | 1 | Available | 5 Days | 160 | 14 | SR - silver, RAL 9006, textured finish | B- without keyway | |
73.78 € | 1 | Available | 5 Days | 160 | 14 | SW - black, RAL 9005, textured finish | B- without keyway | |
73.78 € | 1 | Available | 5 Days | 160 | 16 | SR - silver, RAL 9006, textured finish | B- without keyway | |
73.78 € | 1 | Available | 5 Days | 160 | 16 | SW - black, RAL 9005, textured finish | B- without keyway | |
77.54 € | 1 | Available | 5 Days | 160 | 14 | SR - silver, RAL 9006, textured finish | K- with keyway | |
77.54 € | 1 | Available | 5 Days | 160 | 14 | SW - black, RAL 9005, textured finish | K- with keyway | |
77.54 € | 1 | Available | 5 Days | 160 | 16 | SR - silver, RAL 9006, textured finish | K- with keyway | |
77.54 € | 1 | Available | 5 Days | 160 | 16 | SW - black, RAL 9005, textured finish | K- with keyway | |
84.88 € | 1 | Available | 5 Days | 200 | 18 | SR - silver, RAL 9006, textured finish | B- without keyway | |
84.88 € | 1 | Available | 5 Days | 200 | 18 | SW - black, RAL 9005, textured finish | B- without keyway | |
84.88 € | 1 | Available | 5 Days | 200 | 20 | SR - silver, RAL 9006, textured finish | B- without keyway | |
84.88 € | 1 | Available | 5 Days | 200 | 20 | SW - black, RAL 9005, textured finish | B- without keyway | |
88.64 € | 1 | Available | 5 Days | 200 | 18 | SR - silver, RAL 9006, textured finish | K- with keyway | |
88.64 € | 1 | Available | 5 Days | 200 | 18 | SW - black, RAL 9005, textured finish | K- with keyway | |
88.64 € | 1 | Available | 5 Days | 200 | 20 | SR - silver, RAL 9006, textured finish | K- with keyway | |
88.64 € | 1 | Available | 5 Days | 200 | 20 | SW - black, RAL 9005, textured finish | K- with keyway |
Loading...
Type | R- with revolving retractable handle |
---|
Configure
Basic Attributes
Handwheel diameter d1(Ø)
Bore d2(mm)
Colour
Bore code
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes