Handwheels, Stainless Steel

Handwheels, Stainless Steel
  • Volume Discount
The design of Stainless Steel-Handwheels GN 949 complies with the requirements of hygiene standards.
The revolving handles are made of Duroplast which, in general, provides good resistance to the impact of chemical agents.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
949-100-B10-A
949-100-B10-D
949-100-B12-A
949-100-B12-D
949-100-K10-A
949-100-K10-D
949-100-K12-A
949-100-K12-D
949-125-B12-A
949-125-B12-D
949-125-B14-A
949-125-B14-D
949-125-K12-A
949-125-K12-D
949-125-K14-A
949-125-K14-D
949-140-B14-A
949-140-B14-D
949-140-B16-A
949-140-B16-D
949-140-K14-A
949-140-K14-D
949-140-K16-A
949-140-K16-D
949-160-B14-A
949-160-B14-D
949-160-B16-A
949-160-B16-D
949-160-K14-A
949-160-K14-D
949-160-K16-A
949-160-K16-D
949-200-B18-A
949-200-B18-D
949-200-B20-A
949-200-B20-D
949-200-K18-A
949-200-K18-D
949-200-K20-A
949-200-K20-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handwheel diameter d1
(Ø)
Bore d2
(mm)
Type Bore code

34.30 €

1 Available 5 Days 10010A- without handleB- without keyway

49.62 €

1 Available 5 Days 10010D- with revolving handleB- without keyway

34.30 €

1 Available 5 Days 10012A- without handleB- without keyway

49.62 €

1 Available 5 Days 10012D- with revolving handleB- without keyway

38.04 €

1 Available 5 Days 10010A- without handleK- with keyway

53.38 €

1 Available 5 Days 10010D- with revolving handleK- with keyway

38.04 €

1 Available 5 Days 10012A- without handleK- with keyway

53.38 €

1 Available 4 Days 10012D- with revolving handleK- with keyway

53.26 €

1 Available 5 Days 12512A- without handleB- without keyway

70.36 €

1 Available 5 Days 12512D- with revolving handleB- without keyway

53.26 €

1 Available 5 Days 12514A- without handleB- without keyway

70.36 €

1 Available 5 Days 12514D- with revolving handleB- without keyway

57.00 €

1 Available 5 Days 12512A- without handleK- with keyway

74.10 €

1 Available Same day

Stock

12512D- with revolving handleK- with keyway

57.00 €

1 Available 5 Days 12514A- without handleK- with keyway

74.10 €

1 Available 5 Days 12514D- with revolving handleK- with keyway

68.46 €

1 Available 5 Days 14014A- without handleB- without keyway

85.74 €

1 Available 5 Days 14014D- with revolving handleB- without keyway

68.46 €

1 Available 5 Days 14016A- without handleB- without keyway

85.74 €

1 Available 5 Days 14016D- with revolving handleB- without keyway

72.20 €

1 Available 5 Days 14014A- without handleK- with keyway

89.48 €

1 Available Same day

Stock

14014D- with revolving handleK- with keyway

72.20 €

1 Available 5 Days 14016A- without handleK- with keyway

89.48 €

1 Available 5 Days 14016D- with revolving handleK- with keyway

94.12 €

1 Available 5 Days 16014A- without handleB- without keyway

110.32 €

1 Available 5 Days 16014D- with revolving handleB- without keyway

94.12 €

1 Available 5 Days 16016A- without handleB- without keyway

110.32 €

1 Available 5 Days 16016D- with revolving handleB- without keyway

97.86 €

1 Available 5 Days 16014A- without handleK- with keyway

114.06 €

1 Available 5 Days 16014D- with revolving handleK- with keyway

97.86 €

1 Available 5 Days 16016A- without handleK- with keyway

114.06 €

1 Available 5 Days 16016D- with revolving handleK- with keyway

140.24 €

1 Available 5 Days 20018A- without handleB- without keyway

155.18 €

1 Available 5 Days 20018D- with revolving handleB- without keyway

140.24 €

1 Available 5 Days 20020A- without handleB- without keyway

155.18 €

1 Available 5 Days 20020D- with revolving handleB- without keyway

144.00 €

1 Available 5 Days 20018A- without handleK- with keyway

158.92 €

1 Available 5 Days 20018D- with revolving handleK- with keyway

144.00 €

1 Available 5 Days 20020A- without handleK- with keyway

158.92 €

1 Available 5 Days 20020D- with revolving handleK- with keyway

Loading...

  1. 1

Tech Support