Heavy duty push-pull type toggle clamps

Heavy duty push-pull type toggle clamps
  • Volume Discount
GN 842 push-pull type toggle clamps can be used for very high holding capacities thanks to their massive and sturdy body.
On the size 70 the mounting holes are countersunk to accept countersunk bolts with internal hexagon DIN 912-M4 countersunk bolts with internal hexagon.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 842 / Heavy Duty Push-Pull Type Toggle Clamps for Push-Pull Clamping

Information


GN 842 heavy duty push-pull type toggle clamps can be used for very high holding capacities thanks to their massive and sturdy body.
On the size 70, the mounting holes are provided with cylindrical countersinks for the use of hexagon socket head screws DIN 912-M4.

see also...
• General information for toggle clamps

How to order

How to order
1Size
2Type

Specification

• Body
 Brass: Size 70
 Steel: Size 160 to 3100
 - forged
 - black lacquered
• Parts in sheet metal
 Case-hardened steel C10
 zinc plated, blue passivated
• Plunger steel St 37
 zinc plated, blue passivated
• Bearing pins (rivets)
 case-hardened
• RoHS compliant

Accessory

• Spindle assemblies

Dimensions


          
Size
 
FH in N
Holding capacity
a
 
b1
 
b2
 
d1
 
d2
 
d3
 
h1
 
h2
 
l1
 
7012001264368.5M 64.342.519.586
160280015854611M 65.35925116
3605600259045.512M 85.57534.5122
550800018122.55514M 8782.529.5164.5
110016000251335716M 108.59538182
210025000351777020M 128.5118.550238
310045000402167622M 141113756316
 
Size
 
l2
 
l3
 
m1
 
m2
 
m3
 
m4
 
s
 
t
 
w
Stroke
707922261326-61220
1601073133.511.536.5-71230
3601143233.53036.5-71532
550154.5424115354161642
1100170.5494115354181850
21002226150355050102260
3100300100544070701025100
Part Number
842-70-AS
842-1100-AS
842-160-AS
842-2100-AS
842-3100-AS
842-360-AS
842-550-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size

50.56 €

1 Available 4 Days 70

107.44 €

1 Available 4 Days 1100

60.78 €

1 Available 4 Days 160

181.40 €

1 Available 4 Days 2100

215.54 €

1 Available Same day

Stock

3100

61.34 €

1 Available 4 Days 360

88.84 €

1 Available Same day

Stock

550

Loading...

  1. 1

Basic information

Type AS, Steel or brass base, forged

Tech Support