Heavy duty vertical acting toggle clamps, with vertical mounting base „Longlife“

Heavy duty vertical acting toggle clamps, with vertical mounting base „Longlife“
  • Volume Discount
GN 910.1 heavy duty vertical acting toggle clamps can accommodate an application-specific screw. The steel sheet design of the clamp and lever arms is replaced by precision or die-forged components. The remaining steel sheet metal parts have been reinforced, bearing pins and rivets are toughened and ground.
These vertical clamps are therefore suitable for applications in which substantial forces occur and in which a long service life is required.
During extensive testing, with trouble free function and under load, the clamp has withstood over one million opening and closing cycles.
Type B - clamping arm with slotted hole (sizes 220 and 440 mm) includes flanged washers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
810.11-1540-F
810.11-220-B
810.11-220-F
810.11-440-B
810.11-440-F
810.11-850-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

416.36 €

1 Available 5 Days 1540F, Clamping arm with bushing

156.66 €

1 Available 5 Days 220B, Clamping arm with slotted hole

156.66 €

1 Available 5 Days 220F, Clamping arm with bushing

243.30 €

1 Available 5 Days 440B, Clamping arm with slotted hole

243.30 €

1 Available 5 Days 440F, Clamping arm with bushing

297.50 €

1 Available 5 Days 850F, Clamping arm with bushing

Loading...

  1. 1

Tech Support