• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Hexagon head screws, Stainless Steel

Hexagon head screws, Stainless Steel
  • Volume Discount
Stainless Steel-Hexagon head screws GN 933.5 with brass or plastic pivots are used when pressure dents or damage to the clamping surface must be avoided.
Stainless Steel-Hexagon head screws GN 933.5, type ZK, feature a spherical pivot whose diameter d4 is smaller than the core diameter d1 of the thread. This makes them suitable for holding thrust pads GN 631 / GN 631.5 which must be ordered separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
933.5-M6-16-KU
933.5-M6-16-MS
933.5-M6-20-KU
933.5-M6-20-MS
933.5-M6-20-ZK
933.5-M6-25-KU
933.5-M6-25-MS
933.5-M6-25-ZK
933.5-M6-30-KU
933.5-M6-30-MS
933.5-M6-30-ZK
933.5-M6-35-KU
933.5-M6-35-MS
933.5-M6-35-ZK
933.5-M8-20-KU
933.5-M8-20-MS
933.5-M8-25-KU
933.5-M8-25-MS
933.5-M8-25-ZK
933.5-M8-30-KU
933.5-M8-30-MS
933.5-M8-30-ZK
933.5-M8-35-KU
933.5-M8-35-MS
933.5-M8-35-ZK
933.5-M8-45-KU
933.5-M8-45-MS
933.5-M8-45-ZK
933.5-M10-25-KU
933.5-M10-25-MS
933.5-M10-30-KU
933.5-M10-30-MS
933.5-M10-30-ZK
933.5-M10-35-KU
933.5-M10-35-MS
933.5-M10-35-ZK
933.5-M10-45-KU
933.5-M10-45-MS
933.5-M10-45-ZK
933.5-M10-55-KU
933.5-M10-55-MS
933.5-M10-55-ZK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Thread length l1 Type

2.66 €

1 Available 5 Days 616KU-Plastic pivot (Polyacetal POM)

2.46 €

1 Available 5 Days 616MS-Brass pivot

2.68 €

1 Available 5 Days 620KU-Plastic pivot (Polyacetal POM)

2.46 €

1 Available 5 Days 620MS-Brass pivot

1.14 €

1 Available 5 Days 620ZK- Spherical pivot

2.70 €

1 Available 5 Days 625KU-Plastic pivot (Polyacetal POM)

2.48 €

1 Available 5 Days 625MS-Brass pivot

1.18 €

1 Available 5 Days 625ZK- Spherical pivot

2.74 €

1 Available 5 Days 630KU-Plastic pivot (Polyacetal POM)

2.50 €

1 Available 5 Days 630MS-Brass pivot

1.18 €

1 Available 5 Days 630ZK- Spherical pivot

2.78 €

1 Available 5 Days 635KU-Plastic pivot (Polyacetal POM)

2.56 €

1 Available 5 Days 635MS-Brass pivot

1.50 €

1 Available 5 Days 635ZK- Spherical pivot

2.94 €

1 Available 5 Days 820KU-Plastic pivot (Polyacetal POM)

2.68 €

1 Available 5 Days 820MS-Brass pivot

2.98 €

1 Available 5 Days 825KU-Plastic pivot (Polyacetal POM)

2.76 €

1 Available 5 Days 825MS-Brass pivot

1.56 €

1 Available 5 Days 825ZK- Spherical pivot

3.00 €

1 Available 5 Days 830KU-Plastic pivot (Polyacetal POM)

2.80 €

1 Available 5 Days 830MS-Brass pivot

1.60 €

1 Available 5 Days 830ZK- Spherical pivot

3.06 €

1 Available 5 Days 835KU-Plastic pivot (Polyacetal POM)

2.86 €

1 Available 5 Days 835MS-Brass pivot

1.68 €

1 Available 5 Days 835ZK- Spherical pivot

2.96 €

1 Available 5 Days 845KU-Plastic pivot (Polyacetal POM)

2.74 €

1 Available 5 Days 845MS-Brass pivot

1.78 €

1 Available 5 Days 845ZK- Spherical pivot

3.44 €

1 Available 5 Days 1025KU-Plastic pivot (Polyacetal POM)

3.20 €

1 Available 5 Days 1025MS-Brass pivot

3.50 €

1 Available 5 Days 1030KU-Plastic pivot (Polyacetal POM)

3.26 €

1 Available 5 Days 1030MS-Brass pivot

2.40 €

1 Available 5 Days 1030ZK- Spherical pivot

3.58 €

1 Available 5 Days 1035KU-Plastic pivot (Polyacetal POM)

3.34 €

1 Available 5 Days 1035MS-Brass pivot

2.50 €

1 Available 5 Days 1035ZK- Spherical pivot

3.74 €

1 Available 5 Days 1045KU-Plastic pivot (Polyacetal POM)

3.50 €

1 Available 5 Days 1045MS-Brass pivot

2.76 €

1 Available 5 Days 1045ZK- Spherical pivot

3.88 €

1 Available 5 Days 1055KU-Plastic pivot (Polyacetal POM)

3.64 €

1 Available 5 Days 1055MS-Brass pivot

2.94 €

1 Available 5 Days 1055ZK- Spherical pivot

Loading...

  1. 1

Tech Support