We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 18:00 25/11/2020 to 0:00 (CET) 26/11/2020. We apologize for the inconvenience.

Hinges

Hinges
  • Volume Discount

Hinges GN 129.3 are used for doors which are flush with the frame on the outside. Once assembled, they cannot be unhinged.
By using cylinder screws DIN 912, they are conveniently fixed using threads on the user side or by using through screws for different clamping thicknesses.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
129.3-66-55-A-ST
129.3-91-55-A-ST
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSLength l1
(mm)
Weight
(kg)

20.95 €

Available Same day

Stock

6660.228

28.60 €

Available Same day

Stock

6910.271

Loading...

  1. 1

Basic information

Length l2(mm) 55 Material ST, Steel Type A-Fixing from the front side

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support