Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order | 1 | Material |
2 | l1 | |
3 | l2 | |
4 | Type | |
5 | Finish |
• Zinc die casting | ZD | |
Plastic coated | ||
Black, RAL 9005, textured finish | SW | |
Silver, RAL 9006, textured finish | SR | |
• Friction cone | ||
Plastic (Polyacetal POM) | ||
Temperature resistant up to 80 °C | ||
• Set screw / Hexagon nut | ||
Steel | ||
Zinc plated, blue passivated | ||
• Plastic characteristics | ||
• Load rating information | ||
• RoHS compliant |
l1 | l2 | d | h1 | h2 | h3 | h4 | l3 | m1 | m2 | A/F | max. recommended tightening torque | Friction torque |
of the set screw in Nm | in Nm ≈ | |||||||||||
40 | 40 | 5.3 | 13.5 | 5 | 7 | 14 | 13 | 25 | 25 | 2.5 | 0.5 | 2 |
50 | 50 | 6.5 | 15.5 | 6 | 8 | 16 | 16.5 | 30 | 30 | 3 | 0.75 | 4 |
60 | 60 | 8.3 | 18.5 | 7.5 | 9.5 | 19 | 20 | 36 | 36 | 4 | 1.5 | 6.5 |
Part Number
|
---|
437-ZD-40-40-A-SR |
437-ZD-40-40-A-SW |
437-ZD-50-50-A-SR |
437-ZD-50-50-A-SW |
437-ZD-60-60-A-SR |
437-ZD-60-60-A-SW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length l2 (mm) | Length l1 (mm) | Finish | Weight (kg) | |
---|---|---|---|---|---|---|---|---|
9.92 € | 1 | Available | 7 Days | 40 | 40 | SR-silver,RAL 9006, textured finish | 0.053 | |
9.94 € | 1 | Available |
Same day
Stock | 40 | 40 | SW-black, RAL 9005, textured finish | 0.050 | |
12.20 € | 1 | Available |
Same day
Stock | 50 | 50 | SR-silver,RAL 9006, textured finish | 0.091 | |
12.20 € | 1 | Available |
Same day
Stock | 50 | 50 | SW-black, RAL 9005, textured finish | 0.090 | |
14.20 € | 1 | Available | 7 Days | 60 | 60 | SR-silver,RAL 9006, textured finish | 0.161 | |
14.20 € | 1 | Available | 4 Days | 60 | 60 | SW-black, RAL 9005, textured finish | 0.161 |
Loading...
Material | ZD, Zinc die casting | Type | A-2x2 bores for countersunk sCR-chrome-platedews |
---|
Configure
Stock
Basic Attributes
Length l2(mm)
Length l1(mm)
Finish
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes