Flat plug-in hinges / conical countersinks / zinc / GN 337 / GANTER (Part Numbers - CAD Download)

Flat plug-in hinges / conical countersinks / zinc / GN 337 / GANTER
  • Volume Discount
Hinges detachable, Zinc die casting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
337-ZD-40-40-A-1-SR
337-ZD-40-40-A-1-SW
337-ZD-40-40-A-2-SR
337-ZD-40-40-A-2-SW
337-ZD-50-50-A-1-SR
337-ZD-50-50-A-1-SW
337-ZD-50-50-A-2-SR
337-ZD-50-50-A-2-SW
337-ZD-60-60-A-1-SR
337-ZD-60-60-A-1-SW
337-ZD-60-60-A-2-SR
337-ZD-60-60-A-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
Finish Identification No. Weight
(kg)

10.32 €

1 Available 7 Days 4040SR-silver,RAL 9006, textured finish1, fixed bearing (pin) right0.043

10.32 €

1 Available 7 Days 4040SW-black, RAL 9005, textured finish1, fixed bearing (pin) right0.040

10.32 €

1 Available 7 Days 4040SR-silver,RAL 9006, textured finish2, fixed bearing (pin) left0.042

10.32 €

1 Available 7 Days 4040SW-black, RAL 9005, textured finish2, fixed bearing (pin) left0.041

12.10 €

1 Available 7 Days 5050SR-silver,RAL 9006, textured finish1, fixed bearing (pin) right0.080

12.10 €

1 Available 7 Days 5050SW-black, RAL 9005, textured finish1, fixed bearing (pin) right0.080

12.10 €

1 Available 7 Days 5050SR-silver,RAL 9006, textured finish2, fixed bearing (pin) left0.085

12.10 €

1 Available 7 Days 5050SW-black, RAL 9005, textured finish2, fixed bearing (pin) left0.076

16.46 €

1 Available 7 Days 6060SR-silver,RAL 9006, textured finish1, fixed bearing (pin) right0.150

16.46 €

1 Available 7 Days 6060SW-black, RAL 9005, textured finish1, fixed bearing (pin) right0.155

16.46 €

1 Available 7 Days 6060SR-silver,RAL 9006, textured finish2, fixed bearing (pin) left0.160

16.46 €

1 Available 7 Days 6060SW-black, RAL 9005, textured finish2, fixed bearing (pin) left0.158

Loading...

  1. 1

Basic information

Material ZD, Zinc die casting Type A-2x2 bores for countersunk sCR-chrome-platedews

Tech Support