• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Corner hinges, plug-in / weldable / brass spacers / aluminium / GN 128.2 / GANTER

Corner hinges, plug-in / weldable / brass spacers / aluminium / GN 128.2 / GANTER
  • Volume Discount
Hinges GN 128.2 are produced from drawn weldable profiled Aluminuim extrusions.
The pin is fixed in the lower half.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
128.2-60-AL
128.2-80-AL
128.2-100-AL
128.2-120-AL
128.2-150-AL
128.2-180-AL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1
(mm)
Weight
(kg)

5.46 €

1 Available 5 Days 600.017

7.78 €

1 Available 5 Days 800.038

11.66 €

1 Available 5 Days 1000.075

12.86 €

1 Available 5 Days 1200.090

22.28 €

1 Available 5 Days 1500.180

24.06 €

1 Available 5 Days 1800.221

Loading...

  1. 1

Basic information

Material AL-Aluminum

Tech Support