• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Door hinges / internal thread / zinc die-cast / GN 139.2, type AK,CK / GANTER

Door hinges / internal thread / zinc die-cast / GN 139.2, type AK,CK / GANTER
  • Volume Discount
Hinges GN 139.1 with integrated safety switches have been designed for monitoring doors and covers of machines and plants. Opening the door will activate the switch contacts which, in turn, will then e.g. interrupt a protective circuit via break contact (NC) and at the same time signal the door opening by closing a normally open contact element (NO).
The contact blocks are fitted with positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable (see contact travel diagram).
Together with the integrated contact blocks, the hinges are a compact, easy to mount unit with an attractive design. The mounting from the back make the hinge more tamper-proof.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
139.1-49-101-AK-2
139.1-49-101-AK-5
139.1-49-101-BK-2
139.1-49-101-BK-5
139.1-49-101-CK-2
139.1-49-101-CK-5
139.1-79-101-AK-2
139.1-79-101-AK-5
139.1-79-101-BK-2
139.1-79-101-BK-5
139.1-79-101-CK-2
139.1-79-101-CK-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l1
(mm)
Type Cable length l6 Weight
(kg)

165.90 €

1 Available 5 Days 49AK-Cable at the top20.511

186.88 €

1 Available 5 Days 49AK-Cable at the top50.729

165.90 €

1 Available 5 Days 49BK-Cable from the bottom20.512

186.88 €

1 Available 5 Days 49BK-Cable from the bottom50.729

165.90 €

1 Available 5 Days 49CK-Cable from the back20.519

186.88 €

1 Available 5 Days 49CK-Cable from the back50.742

173.40 €

1 Available 5 Days 79AK-Cable at the top20.612

194.34 €

1 Available 5 Days 79AK-Cable at the top50.829

173.40 €

1 Available 5 Days 79BK-Cable from the bottom20.612

194.34 €

1 Available 5 Days 79BK-Cable from the bottom50.828

173.40 €

1 Available 5 Days 79CK-Cable from the back20.618

194.34 €

1 Available 5 Days 79CK-Cable from the back50.843

Loading...

  1. 1

Basic information

Length l2(mm) 101

Tech Support