We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Hinges with safety switch with connector plug

Hinges with safety switch with connector plug
  • Volume Discount

Hinges GN 139.5 with integrated safety switches have been designed for monitoring doors and covers of machines and plants. Opening the door will activate the switch contacts which, in turn, will then e.g. interrupt a protective circuit via break contact (NC) and at the same time signal the door opening by closing a normally open contact element (NO). The contact blocks are fitted with positive opening slow-action contacts, i.e. they will definitely be separated when activated and have no hysteresis. The angle at which the switching points are reached are adjustable.
Together with the integrated contact blocks, the hinges are a compact, easy to mount unit with an attractive design. The mounting from the back make the hinge more tamper-proof.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
139.5-76-126-A
139.5-76-126-B
139.5-76-126-C
Part NumberStandard Unit PriceVolume DiscountShipping Days?Type Weight
(kg)

632.02 €

Available 3 Days A-Connector plug at the top0.867

632.02 €

Available 3 Days B-Connector plug from the bottom0.870

646.25 €

Available 3 Days C-Connector plug at the back (with 0,2 m cable)0.897

Loading...

  1. 1

Basic information

Length l2(mm) 126 Length l1(mm) 76

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support