Flat hinges / conical countersinks, compensating element / adjusting inserts / adjusting inserts / zinc die-cast / GN 127 / GANTER

Flat hinges / conical countersinks, compensating element / adjusting inserts / adjusting inserts / zinc die-cast / GN 127 / GANTER
  • Volume Discount
Hinges GN 127 allow the technically and visually perfect positioning and alignment of a door in its frame.
The serrations at the wings of the hinge and at the adjusting bushes create a form lock which prevents the hinge from moving after installation. The tips of the arrows mark the 0 reference point for easier installation.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
127-76-60-B
127-76-60-H
127-76-60-HB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Weight
(kg)

19.32 €

1 Available 4 Days B-vertical adjustable0.200

20.02 €

1 Available 4 Days H-horizontal adjustable0.207

18.66 €

1 Available 4 Days HB-vertical and/or horizontal adjustable0.201

Loading...

  1. 1

Basic information

Length l2(mm) 60 Length l1(mm) 76

Tech Support