• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Flat hinges / tapered / zinc die-cast / GN 238 / GANTER

Flat hinges / tapered / zinc die-cast / GN 238 / GANTER
  • Volume Discount
The adjustable hinges GN 238 allow the technically and visually perfect positioning and alignment of a door in its frame.
The steel adjusting disc has a cutting ring in its underside which cuts into the radial fins of the zinc die-cast wings when the countersunk screw is tightened, virtually creating a form-lock that prevents adjusting the hinge after mounting.
The covers conceal the fixing elements and lend the hinge an attractive optical appearance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
238-42-42-BJ-SR
238-42-42-BJ-SW
238-42-42-EJ-SR
238-42-42-EJ-SW
238-42-42-NJ-SR
238-42-42-NJ-SW
238-50-50-BJ-SR
238-50-50-BJ-SW
238-50-50-EJ-SR
238-50-50-EJ-SW
238-50-50-NJ-SR
238-50-50-NJ-SW
238-60-60-BJ-SR
238-60-60-BJ-SW
238-60-60-EJ-SR
238-60-60-EJ-SW
238-60-60-NJ-SR
238-60-60-NJ-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l2
(mm)
Length l1
(mm)
Type Finish Weight
(kg)

13.18 €

1 Available 4 Days 4242BJ-adjustable on both sidesSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.052

13.18 €

1 Available 7 Days 4242BJ-adjustable on both sidesSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.060

14.44 €

1 Available Same day

Stock

4242EJ-one-sided adjustableSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.054

14.44 €

1 Available Same day

Stock

4242EJ-one-sided adjustableSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.054

13.86 €

1 Available Same day

Stock

4242NJ-not adjustableSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.054

13.86 €

1 Available 4 Days 4242NJ-not adjustableSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.054

14.50 €

1 Available 7 Days 5050BJ-adjustable on both sidesSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.091

14.50 €

1 Available 4 Days 5050BJ-adjustable on both sidesSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.091

12.98 €

1 Available Same day

Stock

5050EJ-one-sided adjustableSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.092

12.98 €

1 Available Same day

Stock

5050EJ-one-sided adjustableSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.090

11.66 €

1 Available Same day

Stock

5050NJ-not adjustableSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.088

11.66 €

1 Available Same day

Stock

5050NJ-not adjustableSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.091

17.54 €

1 Available Same day

Stock

6060BJ-adjustable on both sidesSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.160

17.54 €

1 Available Same day

Stock

6060BJ-adjustable on both sidesSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.160

16.14 €

1 Available Same day

Stock

6060EJ-one-sided adjustableSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.160

16.14 €

1 Available Same day

Stock

6060EJ-one-sided adjustableSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.172

14.88 €

1 Available Same day

Stock

6060NJ-not adjustableSR-silver, RAL 9006, textured finish - silver, RAL 9006, textured finish0.170

14.88 €

1 Available 7 Days 6060NJ-not adjustableSW-black, RAL 9005, textured finish - black, RAL 9005, textured finish0.172

Loading...

  1. 1

Tech Support