• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Corner hinges, plug-in / internal thread / Zinc / GN 161.1 / GANTER

Corner hinges, plug-in / internal thread / Zinc / GN 161.1 / GANTER
  • Volume Discount
Hinges GN 161.1 are a variant with highly attractive design. The fixing screws are invisible.
During the load tests, the hinges were gradually loaded and relieved at room temperature with incrementally increasing force.
For the specified values, an insignificant permanent deformation remained after relieving the load which had no effect on the function and appearance. In most cases, the failure loads are multiples of the specified value.
The details relating to the load bearing capacity are non-binding recommended values and rule out any liability. They constitute no general warranty of quality and condition.
The user must determine from case to case whether a product is suitable for the intended use. Environmental influences and aging may influence these values.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
161.1-15-63-SR
161.1-15-63-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Finish Weight
(kg)

9.62 €

1 Available 4 Days SR-silver, RAL 9006, textured finish0.073

9.62 €

1 Available 4 Days SW-black, RAL 9005, textured finish0.072

Loading...

  1. 1

Basic information

Length l1(mm) 63 Width b 15

Tech Support