Locating bushes for ball retaining pins / hexagon socket, external thread / stainless steel / GN1132

Locating bushes for ball retaining pins / hexagon socket, external thread / stainless steel / GN1132
  • Volume Discount
Holding bushings GN 1132 are used in connection with lifting pins GN 1130 . The length l1 of the holding bushing should be equal to length l1 of the lifting pin in order to reach the load specification given in the table for GN 1130 at plug-in length x.
Holding bushings are intended to remain permanently at the workpiece, creating a place-saving alternative to load rings or similar.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1132-8-10-M16X1,​5-A
1132-8-25-M16-A
1132-10-15-M20X1,​5-A
1132-10-35-M20-A
1132-12-15-M24X1,​5-A
1132-12-35-M24-A
1132-16-25-M30X2-A
1132-16-50-M30-A
1132-20-50-M36X2-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 d2 Length l1

59.18 €

1 Available 7 Days 8M 16 x 1,510

63.92 €

1 Available 7 Days 8M 1625

66.92 €

1 Available 7 Days 10M 20 x 1,515

72.40 €

1 Available 7 Days 10M 2035

73.70 €

1 Available 7 Days 12M 24 x 1,515

80.58 €

1 Available 7 Days 12M 2435

84.62 €

1 Available 7 Days 16M 30 x 225

98.26 €

1 Available 7 Days 16M 3050

134.52 €

1 Available 7 Days 20M 36 x 250

Loading...

  1. 1

Basic information

Type A, with external hexagon

Tech Support