• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Hook-type locks, lockable

Hook-type locks, lockable
  • Volume Discount
Hook-type latches GN 115.8 with hook and latch bracket are mainly used for sliding doors and flaps. The locking action is in radial direction to the axis of rotation, resulting in a wide variety of different uses.
Two keys are supplied with the unit. The key can be removed in both end positions.
Hook-type latches GN 115.8 are supplied with the hook enclosed loose.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
115.8-SC-18-H1-CR-1
115.8-SC-18-H1-CR-2
115.8-SC-18-H1-SW-1
115.8-SC-18-H1-SW-2
115.8-SCK-18-H1-CR-1
115.8-SCK-18-H1-CR-2
115.8-SCK-18-H1-SW-1
115.8-SCK-18-H1-SW-2
115.8-SCT-18-H1-CR-1
115.8-SCT-18-H1-CR-2
115.8-SCT-18-H1-SW-1
115.8-SCT-18-H1-SW-2
115.8-SU-18-H1-CR-1
115.8-SU-18-H1-CR-2
115.8-SU-18-H1-SW-1
115.8-SU-18-H1-SW-2
115.8-SUK-18-H1-CR-1
115.8-SUK-18-H1-CR-2
115.8-SUK-18-H1-SW-1
115.8-SUK-18-H1-SW-2
115.8-SUT-18-H1-CR-1
115.8-SUT-18-H1-CR-2
115.8-SUT-18-H1-SW-1
115.8-SUT-18-H1-SW-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Finish locating ring Identification no.

21.40 €

1 Available 5 Days SC, Operation with key (same lock)CR1, without latch bracket

25.26 €

1 Available 5 Days SC, Operation with key (same lock)CR2, with latch bracket

21.40 €

1 Available 5 Days SC, Operation with key (same lock)SW1, without latch bracket

25.26 €

1 Available 5 Days SC, Operation with key (same lock)SW2, with latch bracket

20.24 €

1 Available 5 Days SCK, Operation with wrench (same lock)CR1, without latch bracket

24.10 €

1 Available 5 Days SCK, Operation with wrench (same lock)CR2, with latch bracket

20.24 €

1 Available 5 Days SCK, Operation with wrench (same lock)SW1, without latch bracket

24.10 €

1 Available 5 Days SCK, Operation with wrench (same lock)SW2, with latch bracket

24.82 €

1 Available 5 Days SCT, Operation with T-Handle (same lock)CR1, without latch bracket

28.66 €

1 Available 5 Days SCT, Operation with T-Handle (same lock)CR2, with latch bracket

24.82 €

1 Available 5 Days SCT, Operation with T-Handle (same lock)SW1, without latch bracket

28.66 €

1 Available Same day

Stock

SCT, Operation with T-Handle (same lock)SW2, with latch bracket

21.46 €

1 Available 5 Days SU, Operation with key (different lock)CR1, without latch bracket

25.30 €

1 Available 5 Days SU, Operation with key (different lock)CR2, with latch bracket

21.46 €

1 Available 5 Days SU, Operation with key (different lock)SW1, without latch bracket

25.30 €

1 Available 5 Days SU, Operation with key (different lock)SW2, with latch bracket

20.92 €

1 Available 5 Days SUK, Operation with wrench (different lock)CR1, without latch bracket

24.78 €

1 Available 5 Days SUK, Operation with wrench (different lock)CR2, with latch bracket

20.92 €

1 Available 5 Days SUK, Operation with wrench (different lock)SW1, without latch bracket

24.78 €

1 Available 5 Days SUK, Operation with wrench (different lock)SW2, with latch bracket

25.10 €

1 Available 5 Days SUT, Operation with T-handle (different lock)CR1, without latch bracket

28.94 €

1 Available 5 Days SUT, Operation with T-handle (different lock)CR2, with latch bracket

25.10 €

1 Available 5 Days SUT, Operation with T-handle (different lock)SW1, without latch bracket

28.94 €

1 Available 5 Days SUT, Operation with T-handle (different lock)SW2, with latch bracket

Loading...

  1. 1

Basic information

Hook distance A 18 Version of the hook H1, Pivoting radius R=28

Tech Support