Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Finish locating ring | Identification no. | |
---|---|---|---|---|---|---|---|
11.56 € | 1 | Available | 5 Days | HG, Operation with lever | CR | 1, without latch bracket | |
15.40 € | 1 | Available | 5 Days | HG, Operation with lever | CR | 2, with latch bracket | |
11.56 € | 1 | Available | 5 Days | HG, Operation with lever | SW | 1, without latch bracket | |
15.40 € | 1 | Available | 5 Days | HG, Operation with lever | SW | 2, with latch bracket | |
11.54 € | 1 | Available | 5 Days | KG, Operation with wrench | CR | 1, without latch bracket | |
15.38 € | 1 | Available | 5 Days | KG, Operation with wrench | CR | 2, with latch bracket | |
11.54 € | 1 | Available | 5 Days | KG, Operation with wrench | SW | 1, without latch bracket | |
15.38 € | 1 | Available | 5 Days | KG, Operation with wrench | SW | 2, with latch bracket | |
12.96 € | 1 | Available | 5 Days | RG, Operation with knurled knob GN 7336 | CR | 1, without latch bracket | |
16.80 € | 1 | Available | 5 Days | RG, Operation with knurled knob GN 7336 | CR | 2, with latch bracket | |
12.96 € | 1 | Available | 5 Days | RG, Operation with knurled knob GN 7336 | SW | 1, without latch bracket | |
16.80 € | 1 | Available | 5 Days | RG, Operation with knurled knob GN 7336 | SW | 2, with latch bracket | |
14.48 € | 1 | Available | 5 Days | SG, Operation with star knob | CR | 1, without latch bracket | |
18.34 € | 1 | Available | 5 Days | SG, Operation with star knob | CR | 2, with latch bracket | |
14.48 € | 1 | Available | 5 Days | SG, Operation with star knob | SW | 1, without latch bracket | |
18.34 € | 1 | Available | 5 Days | SG, Operation with star knob | SW | 2, with latch bracket | |
15.98 € | 1 | Available | 5 Days | SK, Operation with wrench | CR | 1, without latch bracket | |
19.84 € | 1 | Available | 5 Days | SK, Operation with wrench | CR | 2, with latch bracket | |
15.98 € | 1 | Available | 5 Days | SK, Operation with wrench | SW | 1, without latch bracket | |
19.84 € | 1 | Available | 5 Days | SK, Operation with wrench | SW | 2, with latch bracket | |
17.66 € | 1 | Available | 5 Days | ST, Operation with T-Handle | CR | 1, without latch bracket | |
21.50 € | 1 | Available | 5 Days | ST, Operation with T-Handle | CR | 2, with latch bracket | |
17.66 € | 1 | Available | 5 Days | ST, Operation with T-Handle | SW | 1, without latch bracket | |
21.50 € | 1 | Available | 5 Days | ST, Operation with T-Handle | SW | 2, with latch bracket |
Loading...
Hook distance A | 18 | Version of the hook | H1, Pivoting radius R=28 |
---|
Configure
Basic Attributes
Type
Finish locating ring
Identification no.
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes