Horizontal acting toggle clamps with horizontal mounting base

Horizontal acting toggle clamps with horizontal mounting base
  • Volume Discount
GN 820 Horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type M) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type MC.
Type O version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 Clamp Mounts to hold the work piece in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 820 / Steel / Stainless Steel / Horizontal Acting Toggle Clamps with Horizontal Mounting Base

Information


GN 820 horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type M) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type MC.
Type O version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 clamp mounts to hold the work piece in place.

see also...
• General information for toggle clamps
• Horizontal acting toggle clamps GN 820.1 (with vertical base)

How to Order

How to order (Steel)
1Size
2Type
 
How to order (Stainless Steel)
1Size
2Type
3Material

Specification                                        

• Steel                                                                  
 - Case-hardened steel C10
   zinc plated, blue passivated
 - Bearing pins tempered
 - Bearing rivets (for size 355 and up)
   case-hardened
• Stainless Steel                                                   NI
 AISI 304
• All moving parts
 lubricated with special grease
• Hand grip
 High quality, oil resistant, red plastic
• Spindle assembly GN 708.1, type A
 - Steel, zinc plated /
   Stainless Steel, AISI 304
 - Rubber tip 85 Shore A
• RoHS compliant

Accessory

• Spindle assemblies
• GN 809 Clamp mounts for toggle clamps (for type O)
• GN 801 Clamp mounts for toggle clamps(for type M)

Dimensions


             
Size
 
FH in N
Holding capacity
a ≈
 
b1
 
b2
 
b3
 
d1
 
d2
 
h1
 
h2
 
h3
 
h4
 
h5
max.
SteelStainless Steel            
25*25*400102424.54.3M 44.32312713.5-
75759002028265.5M 54.5372011195
13013010003236406.5M 65.55130.51625.514
23023017003744428.5M 86.561.536.5183012.5
355-180058605610.4M 108.58350223723.5
455-320065706512.4M 128.598.560264327.5
 
Size
 
l1
 
l2
 
l3
 
l4
max.
l5
 
m1
 
m2
 
m3
 
r
 
s1
 
s2
 
w
Adjustable range
SteelStainless Steel            
25*25*694320--15161624.51.2--
7575118674049.54513.51619432415
130130168925364552622.428.4622.5517.5
23023019611063.57868262631.5723620
355-27016196115774138.843108.53.5719
455-30918611613510041.5404312641033
* Size 25 only available as type M
Part Number
820-25-M
820-75-M
820-75-MC
820-75-O
820-130-M
820-130-MC
820-130-O
820-230-M
820-230-MC
820-230-O
820-355-M
820-355-MC
820-355-O
820-455-M
820-455-MC
820-455-O
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

15.40 €

1 Available Same day

Stock

25M, U-bar version, with two flanged washers

21.54 €

1 Available 4 Days 75M, U-bar version, with two flanged washers

22.94 €

1 Available 7 Days 75MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

22.60 €

1 Available Same day

Stock

75O, Solid bar version with clasp

24.30 €

1 Available 4 Days 130M, U-bar version, with two flanged washers

26.08 €

1 Available 7 Days 130MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

25.08 €

1 Available 4 Days 130O, Solid bar version with clasp

31.60 €

1 Available Same day

Stock

230M, U-bar version, with two flanged washers

33.80 €

1 Available Same day

Stock

230MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

32.24 €

1 Available Same day

Stock

230O, Solid bar version with clasp

43.30 €

1 Available Same day

Stock

355M, U-bar version, with two flanged washers

46.10 €

1 Available 7 Days 355MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

43.04 €

1 Available Same day

Stock

355O, Solid bar version with clasp

75.46 €

1 Available Same day

Stock

455M, U-bar version, with two flanged washers

80.08 €

1 Available Same day

Stock

455MC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

75.46 €

1 Available Same day

Stock

455O, Solid bar version with clasp

Loading...

  1. 1

Tech Support