Horizontal Acting Toggle Clamps with vertical mounting base

Horizontal Acting Toggle Clamps with vertical mounting base
  • Volume Discount
GN 820.1 horizontal acting toggle clamps work according to the toggle principle: lever and clamping bar move in the opposite direction.
They require less space for the clamping action. In the clamped position the operating lever is in its horizontal position.
Horizontal acting toggle clamps in the U-bar version with two flanged washers (Type N) can accommodate an application specific clamping screw. A spindle assembly with neoprene rubber tip is also included for Type NC.
Type P version can either be utilized by welding the clasp which can then accommodate an application specific hold-down fastener component, or by utilizing the bar in conjunction with the GN 809 Clamp Mounts to hold the work piece in place.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
820.1-75-N
820.1-75-NC
820.1-75-P
820.1-130-N
820.1-130-NC
820.1-130-P
820.1-230-N
820.1-230-NC
820.1-230-P
820.1-355-N
820.1-355-NC
820.1-355-P
820.1-455-N
820.1-455-NC
820.1-455-P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

22.60 €

1 Available Same day

Stock

75N, U-bar version, with two flanged washers

24.00 €

1 Available Same day

Stock

75NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

22.60 €

1 Available 4 Days 75P, Solid clamping arm

24.36 €

1 Available 4 Days 130N, U-bar version, with two flanged washers

26.14 €

1 Available Same day

Stock

130NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

25.06 €

1 Available Same day

Stock

130P, Solid clamping arm

31.60 €

1 Available 4 Days 230N, U-bar version, with two flanged washers

33.80 €

1 Available Same day

Stock

230NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

32.24 €

1 Available Same day

Stock

230P, Solid clamping arm

43.04 €

1 Available Same day

Stock

355N, U-bar version, with two flanged washers

45.84 €

1 Available Same day

Stock

355NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

43.30 €

1 Available Same day

Stock

355P, Solid clamping arm

75.46 €

1 Available Same day

Stock

455N, U-bar version, with two flanged washers

80.08 €

1 Available Same day

Stock

455NC, U-bar version, with two flanged washers and GN 708.1 Spindle Assembly

75.46 €

1 Available Same day

Stock

455P, Solid clamping arm

Loading...

  1. 1

Tech Support