Horizontal latch type toggle clamps, with safety hook, with pulling action

Horizontal latch type toggle clamps, with safety hook, with pulling action
  • Volume Discount
The GN 851.3 latch type toggle clamps are compact in design and can be used to ensure high holding capacities.
When closing the spanner, a safety hook positively locks onto the body. This prevents the inadvertent or vibration-induced release from the clamping position. To open the safety hook it is unlocked per one-hand operation.
The U-bolt latch can be adjusted within its range.
In addition to the standard lengths for the U-bolt latch shown above, more lengths may be achieved by using series GN 951.1 square U-bolts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 851.3 / Steel / Stainless Steel / Horizontal Latch Type Toggle Clamps with Safety Hook, with Pulling Action

Information


The GN 851.3 horizontal latch type toggle clamps are compact in design and can be used to ensure high holding capacities. When closing the spanner, a safety hook positively locks onto the body.
This prevents the inadvertent or vibration-induced release from the clamping position. To open the safety hook it is unlocked per one-hand operation.
The U-bolt latch can be adjusted within its range.
In addition to the standard lengths for the U-bolt latch shown above, more lengths may be achieved by using series GN 951.1 square U-bolts.

see also...
• General information for toggle clamps
• Square U-bolts GN 951.1 

How to Order

How to order (Steel)
1Size
2Type
 
How to order (Stainless Steel)
1Size
2Type
3Material

Specification                                      

• Steel
 - Case-hardened steel C10
 zinc plated, blue passivated
 - U-bolt latch
 Steel St 37
 zinc plated, blue passivated
• Stainless Steel                                                A4
 Parts in sheet metal / U-bolt latch / pin
 AISI 316 L
• All moving parts
 lubricated with special grease
• Handle with plastic sleeve
 red, oil resistant
• Stainless Steel characteristics
• RoHS compliant

Dimensions


                 
Size
 
FH in N
Holding capacity
a
 
b1
 
b2
 
b3
 
b4
 
b5
 
d1
 
d2
 
h1
 
h2
 
1601600122628212014M 44.33118
3203200164044322822M 66.54525
7007000246054383826M 88.55636
Size
 
l1
 
l2 min.
 
m1
 
m2
 
m3
 
m4
 
m5
 
r ≈
at w2 = 0
s
 
w1
Stroke
w2
Adjustable range
1609911195165103522511
320166203210.519714.35433513
70021725389.541.59.519703.54926
Part Number
851.3-160-T
851.3-160-T6
851.3-320-T
851.3-320-T6
851.3-700-T
851.3-700-T6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Type

36.34 €

1 Available 7 Days 160T, without U-bolt latch, with catch

36.80 €

1 Available 7 Days 160T6, with U-Bolt latch, with catch

48.46 €

1 Available Same day

Stock

320T, without U-bolt latch, with catch

50.80 €

1 Available Same day

Stock

320T6, with U-Bolt latch, with catch

76.08 €

1 Available Same day

Stock

700T, without U-bolt latch, with catch

78.66 €

1 Available 7 Days 700T6, with U-Bolt latch, with catch

Loading...

  1. 1

Tech Support