Housings for angular / T-gears, Aluminium

Housings for angular / T-gears, Aluminium
  • Volume Discount
Housings GN 298 for angular / T-gears are used in connection with bevel gear wheels GN 297 and linear actuators / transfer units. The angular / T-gears are designed to deflect the rotary movement of a linear actuator / transfer unit by 90°.
An operating instruction with more details and specifications is included with every delivery.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
298-28-B18-T-SW
298-28-B18-W-SW
298-40-B30-T-SW
298-40-B30-W-SW
298-50-B40-T-SW
298-50-B40-W-SW
298-60-B50-T-SW
298-60-B50-W-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d Diameter s Type

61.08 €

1 Available 5 Days B 1828T, Housing for T-gears

55.50 €

1 Available 5 Days B 1828W, Housing for angular gears

66.60 €

1 Available 5 Days B 3040T, Housing for T-gears

60.98 €

1 Available 5 Days B 3040W, Housing for angular gears

82.94 €

1 Available 5 Days B 4050T, Housing for T-gears

70.40 €

1 Available 5 Days B 4050W, Housing for angular gears

94.78 €

1 Available 5 Days B 5060T, Housing for T-gears

79.26 €

1 Available 5 Days B 5060W, Housing for angular gears

Loading...

  1. 1

Basic information

Finish SW

Tech Support