Inclined Stainless Steel-Cabinet "U" handles

Inclined Stainless Steel-Cabinet "U" handles
  • Volume Discount
Inclined Stainless Steel-Cabinet "U" handles GN 565.7 are produced from profiled Stainless Steel
extrusions. Their special features are their rigidity and ergonomical shaping.
The angled contact surface allows improved access even in tight spaces such as corners.
The manufacturing process (bending) allows the production of special lengths in relatively small quantities.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
565.7-20-112-A-MT
565.7-20-128-A-MT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l/l1
(mm)

42.62 €

1 Available 5 Days 112

44.38 €

1 Available Same day

Stock

128

Loading...

  1. 1

Basic information

Handle width b1 20 Finish MT Type A, Mounting from the back (threaded blind bore)

Tech Support