Indexing levers, Steel

Indexing levers, Steel
  • Volume Discount
With indexing levers GN 215 shafts can be turned through a predetermined angle and positively locked. To index, lift the lever against spring pressure from serrations (one hand control).
Limiting the indexing angle can be achieved with two dowels (sketch).
The bushing is connected to the shaft via keyway.
The location flange is bolted to the machine with two socket head cap screws (M 5).

The lever, via the location pin, provides the connection between shaft and location flange.
The serrations are protected from swarf and similar particles by the cover. This cover can be inserted by hand (elastic segments engage into a groove) and removed with a screw driver.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
215-54-K10-A
215-54-K10-B
215-54-K12-A
215-54-K12-B
215-60-K14-A
215-60-K14-B
215-60-K16-A
215-60-K16-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Bore d2 Type

98.86 €

1 Available 5 Days 54K 10A, without serrations

111.24 €

1 Available 5 Days 54K 10B, with 30 serrations

98.86 €

1 Available 5 Days 54K 12A, without serrations

111.24 €

1 Available 5 Days 54K 12B, with 30 serrations

109.40 €

1 Available 5 Days 60K 14A, without serrations

119.36 €

1 Available 5 Days 60K 14B, with 30 serrations

109.40 €

1 Available 5 Days 60K 16A, without serrations

119.36 €

1 Available 4 Days 60K 16B, with 30 serrations

Loading...

  1. 1

Tech Support