Indexing mechanisms, Steel

Indexing mechanisms, Steel
  • Volume Discount
Indexing mechanisms GN 200 replace and simplify complicated indexing and safety mechanisms.
Besides the standard scale (Type AS) the control knob version may be supplied with any scale. In such cases, it is recommended to use the matt chrome plated version since the colour contrast is better.
Regarding design, numbering run, numbering position and numbering sequence of the scale please see the layout for scale rings on the order sheet „How to order Graduations“

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
200-44-K10-A
200-44-K10-AS
200-44-K10-B
200-44-K10-C
200-44-K12-A
200-44-K12-AS
200-44-K12-B
200-44-K12-C
200-52-K12-A
200-52-K12-AS
200-52-K12-B
200-52-K12-C
200-52-K14-A
200-52-K14-AS
200-52-K14-B
200-52-K14-C
200-52-K16-A
200-52-K16-AS
200-52-K16-B
200-52-K16-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Bore d2 (Id. No. 1) Type

65.84 €

1 Available 4 Days 44K 10A, with knob, blackened, without scale

93.38 €

1 Available 5 Days 44K 10AS, with knob, matt chrome plated, with scale 0...50, 60 graduations

79.78 €

1 Available 5 Days 44K 10B, with one tension lever

100.00 €

1 Available 5 Days 44K 10C, with 2 tension levers

65.84 €

1 Available 5 Days 44K 12A, with knob, blackened, without scale

93.38 €

1 Available 5 Days 44K 12AS, with knob, matt chrome plated, with scale 0...50, 60 graduations

79.78 €

1 Available 5 Days 44K 12B, with one tension lever

100.00 €

1 Available 5 Days 44K 12C, with 2 tension levers

79.50 €

1 Available 5 Days 52K 12A, with knob, blackened, without scale

108.96 €

1 Available 5 Days 52K 12AS, with knob, matt chrome plated, with scale 0...50, 60 graduations

95.10 €

1 Available 5 Days 52K 12B, with one tension lever

111.76 €

1 Available 5 Days 52K 12C, with 2 tension levers

79.50 €

1 Available 5 Days 52K 14A, with knob, blackened, without scale

108.96 €

1 Available 5 Days 52K 14AS, with knob, matt chrome plated, with scale 0...50, 60 graduations

95.10 €

1 Available 5 Days 52K 14B, with one tension lever

111.76 €

1 Available 5 Days 52K 14C, with 2 tension levers

79.50 €

1 Available 5 Days 52K 16A, with knob, blackened, without scale

108.96 €

1 Available 5 Days 52K 16AS, with knob, matt chrome plated, with scale 0...50, 60 graduations

95.10 €

1 Available 5 Days 52K 16B, with one tension lever

111.76 €

1 Available 5 Days 52K 16C, with 2 tension levers

Loading...

  1. 1

Tech Support