Indexing plunger, Steel / Plastic knob

Indexing plunger, Steel / Plastic knob
  • Volume Discount
Type G or GK of the GN 617 indexing plungers have been designed for applications where the indexing plunger is not operated with the standard knob.
The indexing plungers are designed such that the plunger set in the end position (spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), GN 817 indexing plungers are to be preferred.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
617-5-A
617-5-AK
617-5-G
617-5-GK
617-6-A
617-6-AK
617-6-G
617-6-GK
617-8-A
617-8-AK
617-8-G
617-8-GK
617-10-A
617-10-AK
617-10-G
617-10-GK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

8.36 €

1 Available 27 Days 5A, without lock nut, with knob

8.70 €

1 Available 4 Days 5AK, with lock nut, with lifting knob

8.66 €

1 Available Same day

Stock

5G, without lock nut, with threaded rod

9.00 €

1 Available 4 Days 5GK, with lock nut, with threaded rod

9.20 €

1 Available 7 Days 6A, without lock nut, with knob

9.56 €

1 Available 7 Days 6AK, with lock nut, with lifting knob

8.58 €

1 Available Same day

Stock

6G, without lock nut, with threaded rod

8.94 €

1 Available Same day

Stock

6GK, with lock nut, with threaded rod

11.34 €

1 Available 4 Days 8A, without lock nut, with knob

11.96 €

1 Available Same day

Stock

8AK, with lock nut, with lifting knob

10.20 €

1 Available Same day

Stock

8G, without lock nut, with threaded rod

10.86 €

1 Available 4 Days 8GK, with lock nut, with threaded rod

16.46 €

1 Available Same day

Stock

10A, without lock nut, with knob

17.60 €

1 Available 4 Days 10AK, with lock nut, with lifting knob

16.26 €

1 Available Same day

Stock

10G, without lock nut, with threaded rod

17.40 €

1 Available Same day

Stock

10GK, with lock nut, with threaded rod

Loading...

  1. 1

Tech Support