• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Indexing plungers for precision locating

Indexing plungers for precision locating
  • Volume Discount
Indexing plungers GN 817.3 realize a reasonable priced precision locating when guide bushes DIN 179 are used.
For this purpose a guide bush DIN 179 is used as guide, whereby the dimension l3 of the plunger determines the length of the bush.
The precise location is, therefore, not dependent on the guide pin in the plunger, but on the accuracy of the guide bush (bore tolerance F7) and the plunger (tolerance h7). Both components are hardened and ground. It goes without saying that the bush length also influences the accuracy of the positioning.
Type C is used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 817.3 / Indexing Plungers for Precision Locating, Plunger Cylindrical

Information


Indexing plungers GN 817.3 realize a reasonable priced precision locating when guide bushings DIN 172 / DIN 179 are used.
The precise location is, therefore, not dependent on the guide pin in the plunger, but on the accuracy of the guide bushing (bore tolerance F7) and the plunger (tolerance h7). Both components are hardened and ground. It goes without saying that the bushing length also influences the accuracy of the positioning.
Type C is used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

see also...
• Construction and assembly instructions
• List of indexing plunger types
• Guide bushings DIN 172 / DIN 179 (cylindrical, with / without collar)
• Guide bushings DIN 172 .1 / DIN 179.1 (conical, with / without collar)

How to Order

How to order
1d1
2l1
3Type

Specification

• Steel
 - blackened
 - Plunger pin hardened and ground
• Knob
 Plastic (Polyamide PA)
 - black, matt
 - not removable
• Load rating information
• ISO-Fundamental tolerances
• Plastic characteristics
• RoHS compliant

Dimensions

            
d1
Pin h6
l1l2
Stroke
l3bd2d3d4kl4l5l6Spring load in N ≈
            initialend
6189913234.3342345625625
62491513234.3342345625625
820101016285.53826518278.528
826101616285.53826518278.528
1024121216285.53826518279.538
1032122016285.53826518279.538

Construction and Assembly Instructions for Indexing Plungers GN 817.3 (Plunger Pin Cylindrical)

Two different plunger pin lengths l1 are available for each indexing plunger diameter d1.
The length l3 must ensure that the plunger pin fully disengages, bushing length and plate thickness plus any gap can then be selected within certain margins.
For mounting bushings with tolerance n6, a hole with tolerance H7 corresponding to the external diameter is usually provided.
A selection of suitable guide bushings DIN 172 and DIN 179 is given below on.

see also...
• Indexing plungers GN 817.3 (Plunger pin cylindrical)

Construction and Assembly Instructions for Indexing Plungers GN 817.5 (Plunger Pin Conical)

The length l7 is determined by the penetration depth of the plunger pin into the cone of the bushing.
The length l8 must ensure that the plunger pin fully disengages, bushing length and plate thickness plus any gap can then be selected within certain margins.
If engaged, the pin must have a minimum remaining stroke of 0.5 mm to make sure that the conical section of the pin is located without clearance in the cone of the guide bushing.
Two different plunger pin lengths l1 are available for each indexing plunger diameter d1 (see product table).
For a safe remaining stroke length: l9 = l1 - 0.5 mm
For mounting bushings with tolerance n6, a hole with tolerance H7 corresponding to the external diameter is usually provided.
A selection of suitable guide bushings DIN 172 / DIN 179 with cylindrical bore and guide bushings GN 172.1 / GN 179.1 with conical bore is given below on.

see also...
• Indexing plungers GN 817.5 (Plunger pin conical)
Part Number
817.3-6-18-B
817.3-6-18-C
817.3-6-24-B
817.3-6-24-C
817.3-8-20-B
817.3-8-20-C
817.3-8-26-B
817.3-8-26-C
817.3-10-24-B
817.3-10-24-C
817.3-10-32-B
817.3-10-32-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Length l1 Type

25.98 €

1 Available 7 Days 618B, without rest position, with plastic knob

31.56 €

1 Available 7 Days 618C, with rest position

24.28 €

1 Available Same day

Stock

624B, without rest position, with plastic knob

29.88 €

1 Available 7 Days 624C, with rest position

27.58 €

1 Available Same day

Stock

820B, without rest position, with plastic knob

33.76 €

1 Available 4 Days 820C, with rest position

27.94 €

1 Available 7 Days 826B, without rest position, with plastic knob

34.18 €

1 Available 7 Days 826C, with rest position

27.96 €

1 Available 7 Days 1024B, without rest position, with plastic knob

33.50 €

1 Available Same day

Stock

1024C, with rest position

29.70 €

1 Available 4 Days 1032B, without rest position, with plastic knob

35.40 €

1 Available 7 Days 1032C, with rest position

Loading...

  1. 1

Tech Support