Indexing plungers for thin walled equipment

Indexing plungers for thin walled equipment
  • Volume Discount
Indexing plungers GN 607.2 have been developed for installation in thin walled equipment.
It has to be taken into consideration that, depending on the mounting plate thickness 's', the protruding plunger length 'l1' and the position of the hexagon nut on its centre bush, the plunger nose might not always be fully retractable.
For design reasons the positional accuracy of this indexing plunger is not as precise as plunger GN 607.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 607.2 / Indexing Plungers for Installation in Thin Walled Equipment, Without Rest Position

Information


Indexing plungers GN 607.2 have been developed for installation in thin walled equipment.
It has to be taken into consideration that, depending on the mounting plate thickness ‚s‘, the protruding plunger length‚ l1‘ and the position of the hexagon nut on its centre bushing, the plunger nose might not always be fully retractable.
For design reasons the positional accuracy of this indexing plunger is not as precise as plunger GN 607.

see also...
• List of indexing plunger types
• Positioning bushings GN 412.2
• Positioning bushings with ramping cone GN 412.3

How to Order

How to order
1d1
2l1
3Material

Specification

• Guide
 Steel
 zinc plated, blue passivated
• Plunger pin
 Stainless Steel AISI 303
 chemically nickel plated
• Knob
 Plastic (Polyamide PA)
  - black, matt
  - not removable
• Load rating information
• ISO-Fundamental tolerances
• Stainless Steel characteristics
• Plastic characteristics
• RoHS compliant
ST













 

Accessory

• Double ring spanner GN 607.9-SW14-SW16 as mounting tool

Dimensions

             
d1
Pin−0.02
−0.04
Bore G7
l1 d2d3el2l3l4sA/F1A/F2Spring load in N ≈ Axial load in N
       StrokeClamping distance  initialend 
68.510.5251019.5341061 ... 51714718400
8101231122240127.51 ... 519161424500
Part Number
607.2-6-8,​5-ST
607.2-6-10,​5-ST
607.2-8-10-ST
607.2-8-12-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1

16.86 €

1 Available Same day

Stock

68.5

17.10 €

1 Available Same day

Stock

610.5

19.44 €

1 Available Same day

Stock

810

19.80 €

1 Available 5 Days 812

Loading...

  1. 1

Basic information

Material Steel

Tech Support