• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Indexing plungers with rest position, for thin walled equipment

Indexing plungers with rest position, for thin walled equipment
  • Volume Discount
Indexing plungers GN 607.3 have been developed for installation in thin walled equipment.
It has to be taken into consideration that, depending on the mounting plate thickness 's', the protruding plunger length 'l1' and the position of the hexagon nut on its centre bush, the plunger nose might not always be fully retractable.
For design reasons the positional accuracy of this indexing plunger is not as precise as plunger GN 607.
Indexing plungers with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
607.3-6-8,​5-ST
607.3-6-10,​5-ST
607.3-8-10-ST
607.3-8-12-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1

19.18 €

1 Available 5 Days 68.5

19.56 €

1 Available 5 Days 610.5

18.96 €

1 Available 5 Days 810

19.38 €

1 Available 5 Days 812

Loading...

  1. 1

Basic information

Material Steel

Tech Support