Indexing plungers with rest position, Stainless Steel / Plastic knob

Indexing plungers with rest position, Stainless Steel / Plastic knob
  • Volume Discount
Stainless Steel-Indexing plungers GN 617.1 with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted.
A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 617.1 / Stainless Steel / Indexing Plungers with Rest Position

Information


Indexing plungers GN 617.1 with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

see also...
• List of indexing plunger types
• Mounting blocks GN 412.1
• Positioning bushings GN 412.2
• Distance bushings GN 609.5 (to limit the thread length)
• Flat hexagonal nuts GN 909 / GN 909.5

How to Order

How to order (Stainless Steel, with plastic knob)
1d1
2Type
3Material

Specification

• Stainless Steel AISI 303                                  NI
 Plunger pin chemically nickel plated
• Knob Type A / AK
 - Plastic (Polyamide PA)
 - black, matt
 - not removable
• Load rating information
• ISO-Fundamental tolerances
• Stainless Steel characteristics
• Plastic characteristics
• RoHS compliant









 

Dimensions

           
d1
Pin−0.02
−0.05
Bore H7
d2d3el1l2l3l4l5
min.
A/FSpring load in N ≈ 
         Stainless Steel 
         initialend
5M 10 x 12113.85151751512615
6M 12 x 1.52516.26162061714821
8M 16 x 1.53121.975.572682319926
10M 20 x 1.53125.49110331030221740
Part Number
617.1-5-A-NI
617.1-5-AK-NI
617.1-6-A-NI
617.1-6-AK-NI
617.1-8-A-NI
617.1-8-AK-NI
617.1-10-A-NI
617.1-10-AK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

14.60 €

1 Available 7 Days 5A, without lock nut

15.40 €

1 Available Same day

Stock

5AK, with lock nut

17.36 €

1 Available 4 Days 6A, without lock nut

18.26 €

1 Available Same day

Stock

6AK, with lock nut

25.04 €

1 Available Same day

Stock

8A, without lock nut

26.34 €

1 Available 7 Days 8AK, with lock nut

42.60 €

1 Available Same day

Stock

10A, without lock nut

45.58 €

1 Available Same day

Stock

10AK, with lock nut

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support