• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Indexing plungers with safety lock, unlocking with push-button

Indexing plungers with safety lock, unlocking with push-button
  • Volume Discount
Indexing plungers GN 414 with safety lock are used when the inadvertent retraction of the plunger pin is to be prevented. The protruding plunger is first locked and may be unlocked for pulling only by exerting axial pressure on the red safety push-button.
The safety lock engages in the front end position, i.e. automatically if the indexing pin protrudes, with the locking mechanism housed fully in the operating button and protected from malfunctions. The specified axial load bearing capacity refers to the locking force of the bolt against inadvertent operation which must not be exceeded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
414-6-6-A
414-6-6-AK
414-6-9-A
414-6-9-AK
414-8-8-A
414-8-8-AK
414-8-12-A
414-8-12-AK
414-10-12-A
414-10-12-AK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Stroke l1 Type

14.70 €

1 Available Same day

Stock

66A, without lock nut

15.06 €

1 Available 4 Days 66AK, with lock nut

14.90 €

1 Available Same day

Stock

69A, without lock nut

15.26 €

1 Available Same day

Stock

69AK, with lock nut

15.84 €

1 Available Same day

Stock

88A, without lock nut

16.46 €

1 Available Same day

Stock

88AK, with lock nut

15.40 €

1 Available Same day

Stock

812A, without lock nut

16.04 €

1 Available Same day

Stock

812AK, with lock nut

15.98 €

1 Available Same day

Stock

1012A, without lock nut

16.60 €

1 Available Same day

Stock

1012AK, with lock nut

Loading...

  1. 1

Tech Support