Indexing plungers without thread, Steel / Plastic knob

Indexing plungers without thread, Steel / Plastic knob
  • Volume Discount
Indexing plungers GN 618 without thread are for applications where welding, resin bonding (Loctite) or clamping is favoured.
Type G has been designed for applications where the indexing plunger is not operated with the standard knob.
The indexing plungers are designed such that the plunger set in the end position (spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), additional information can be submitted on request.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
618-5-A
618-5-G
618-6-A
618-6-G
618-8-A
618-8-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

8.46 €

1 Available Same day

Stock

5A, with knob

8.24 €

1 Available Same day

Stock

5G, with threaded rod

8.84 €

1 Available Same day

Stock

6A, with knob

7.94 €

1 Available Same day

Stock

6G, with threaded rod

9.84 €

1 Available 4 Days 8A, with knob

8.38 €

1 Available Same day

Stock

8G, with threaded rod

Loading...

  1. 1

Tech Support