Indexing plungers, plunger conical (Part Numbers - CAD Download)

Indexing plungers, plunger conical
  • Promotional pricing
  • Volume Discount
Indexing plungers GN 817.5 allow highly accurate positioning, with the guidance made by the positioning bushings DIN 172 / DIN 179 with cylindrical bore. The actual indexing bore is fitted with positioning bushings GN 172.1 / GN 179.1 with conical bores.
The conical shape of the indexing pin / the indexing bore makes the positioning virtually clearance-free and therefore highly precise.
Type C is used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
817.5-6-18-B
817.5-6-18-C
817.5-6-24-B
817.5-6-24-C
817.5-8-20-B
817.5-8-20-C
817.5-8-26-B
817.5-8-26-C
817.5-10-24-B
817.5-10-24-C
817.5-10-32-B
817.5-10-32-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Length l1 Type

35.50 €

1 Available 7 Days 618B, without rest position, with plastic knob

41.32 €

1 Available 7 Days 618C, with rest position

35.32 €

1 Available 7 Days 624B, without rest position, with plastic knob

41.32 €

1 Available 7 Days 624C, with rest position

40.32 €

21.37 €

1 Available Same day

Stock

820B, without rest position, with plastic knob

47.10 €

24.96 €

1 Available Same day

Stock

820C, with rest position

39.30 €

20.83 €

1 Available Same day

Stock

826B, without rest position, with plastic knob

46.08 €

1 Available 7 Days 826C, with rest position

41.56 €

22.03 €

1 Available Same day

Stock

1024B, without rest position, with plastic knob

46.86 €

24.84 €

1 Available Same day

Stock

1024C, with rest position

41.72 €

1 Available Same day

Stock

1032B, without rest position, with plastic knob

47.06 €

1 Available 7 Days 1032C, with rest position

Loading...

  1. 1

Tech Support