Indexing plungers, removable

Indexing plungers, removable
  • Volume Discount
Indexing plungers GN 817.8 have been designed such that special versions of the indexing pins can also be made economically in smaller unit quantities.
If reqired, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be assembled several times. All parts are supplied in a non-assembled set.
The indexing plungers type C / CK are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
817.8-7-6-B-ST
817.8-7-6-BK-ST
817.8-7-6-C-ST
817.8-7-6-CK-ST
817.8-7-9-B-ST
817.8-7-9-BK-ST
817.8-7-9-C-ST
817.8-7-9-CK-ST
817.8-8-8-B-ST
817.8-8-8-BK-ST
817.8-8-8-C-ST
817.8-8-8-CK-ST
817.8-8-12-B-ST
817.8-8-12-BK-ST
817.8-8-12-C-ST
817.8-8-12-CK-ST
817.8-10-12-B-ST
817.8-10-12-BK-ST
817.8-10-12-C-ST
817.8-10-12-CK-ST
817.8-12-15-B-ST
817.8-12-15-BK-ST
817.8-12-15-C-ST
817.8-12-15-CK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Indexing length l1 Type

12.16 €

1 Available 4 Days 76B, without rest position, without locknut

12.50 €

1 Available 4 Days 76BK, without rest position, with locknut

14.24 €

1 Available 4 Days 76C, with rest position, without lock nut

14.58 €

1 Available Same day

Stock

76CK, with rest position, with lock nut

12.20 €

1 Available Same day

Stock

79B, without rest position, without locknut

12.56 €

1 Available Same day

Stock

79BK, without rest position, with locknut

14.06 €

1 Available Same day

Stock

79C, with rest position, without lock nut

14.40 €

1 Available 7 Days 79CK, with rest position, with lock nut

13.88 €

1 Available Same day

Stock

88B, without rest position, without locknut

14.50 €

1 Available Same day

Stock

88BK, without rest position, with locknut

16.28 €

1 Available Same day

Stock

88C, with rest position, without lock nut

16.90 €

1 Available Same day

Stock

88CK, with rest position, with lock nut

14.00 €

1 Available 7 Days 812B, without rest position, without locknut

14.64 €

1 Available 4 Days 812BK, without rest position, with locknut

16.58 €

1 Available Same day

Stock

812C, with rest position, without lock nut

17.20 €

1 Available 7 Days 812CK, with rest position, with lock nut

15.80 €

1 Available Same day

Stock

1012B, without rest position, without locknut

16.44 €

1 Available 7 Days 1012BK, without rest position, with locknut

18.68 €

1 Available 4 Days 1012C, with rest position, without lock nut

19.30 €

1 Available 7 Days 1012CK, with rest position, with lock nut

20.60 €

1 Available 4 Days 1215B, without rest position, without locknut

21.76 €

1 Available 7 Days 1215BK, without rest position, with locknut

24.44 €

1 Available Same day

Stock

1215C, with rest position, without lock nut

25.58 €

1 Available Same day

Stock

1215CK, with rest position, with lock nut

Loading...

  1. 1

Basic information

Material Steel

Tech Support