• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Indexing plungers, removable

Indexing plungers, removable
  • Volume Discount
Indexing plungers GN 817.9 have been designed such that special versions of the indexing pins can also be made economically in smaller unit quantities.
If reqired, the indexing pins can be machined or made by the user as shown in the drawing above. They are assembled with a countersunk screw and can therefore be assembled several times. All parts are supplied in a non-assembled set.
The indexing plungers type C are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
817.9-7-6-B
817.9-7-6-C
817.9-7-9-B
817.9-7-9-C
817.9-8-8-B
817.9-8-8-C
817.9-8-12-B
817.9-8-12-C
817.9-10-12-B
817.9-10-12-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Stroke l1 Type

14.50 €

1 Available 5 Days 76B, without rest position

14.48 €

1 Available 5 Days 76C, with rest position

14.40 €

1 Available 4 Days 79B, without rest position

14.36 €

1 Available 5 Days 79C, with rest position

15.96 €

1 Available 5 Days 88B, without rest position

16.00 €

1 Available 5 Days 88C, with rest position

15.94 €

1 Available 5 Days 812B, without rest position

16.00 €

1 Available 5 Days 812C, with rest position

17.56 €

1 Available 5 Days 1012B, without rest position

17.48 €

1 Available 5 Days 1012C, with rest position

Loading...

  1. 1

Tech Support