Indexing plungers, Stainless Steel / Plastic knob

Indexing plungers, Stainless Steel / Plastic knob
  • Promotional pricing ends 31/12/2024
  • Volume Discount
Type G or GK of the GN 617 indexing plungers have been designed for applications where the indexing plunger is not operated with the standard knob.
The indexing plungers are designed such that the plunger set in the end position (spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), GN 817 indexing plungers are to be preferred.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 617 / Stainless Steel / Indexing Plungers without Rest Position

Information


Type G or GK of the GN 617 indexing plungers have been designed for applications where the indexing plunger is not operated with the standard knob.
The indexing plungers are designed such that the plunger set in the end position (spring is "on block") can also absorb axial forces. For applications in which these forces are substantially above the tensile force applied by the operator (Type G), GN 817 indexing plungers are to be preferred.

see also...
• List of indexing plunger types
• Mounting blocks GN 412.1
• Positioning bushings GN 412.2
• Distance bushings GN 609.5 (to limit the thread length)

How to Order

How to order (Stainless Steel, with St. Steel knob)
1d1
2Type
3Material

Specification

• Stainless Steel AISI 303
 Plunger pin chemically nickel plated
• Knob Type A / AK
 - Plastic (Polyamide PA)
 - black, matt
 - not removable
• Knob Type AN / AKN
 - Stainless Steel AISI 303
 - not removable
• Load rating information
• ISO-Fundamental tolerances
• Stainless Steel characteristics
• Plastic characteristics
• RoHS compliant
NI











 

Dimensions

             
d1
Pin−0.02
−0.05
Bore H7
d2
 
d3
 
d4
 
e
 
l1
 
l2
 
l3
 
l4
 
l5
 
l6
min.
A/F
 
Spring load in N ≈
 
           Stainless Steel 
           initialend
5M 10 x 121M 513.845517561512615
6M 12 x 1.525M 616.254.56206101714821
8M 16 x 1.531M 821.9698268122319926
10M 20 x 1.531M 825.4801033101230221740
Part Number
617-5-A-NI
617-5-AK-NI
617-5-G-NI
617-5-GK-NI
617-6-A-NI
617-6-AK-NI
617-6-G-NI
617-6-GK-NI
617-8-A-NI
617-8-AK-NI
617-8-G-NI
617-8-GK-NI
617-10-A-NI
617-10-AK-NI
617-10-G-NI
617-10-GK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

13.52 €

1 Available 7 Days 5A, without lock nut, with knob

14.32 €

1 Available 7 Days 5AK, with lock nut, with lifting knob

13.00 €

6.89 €

1 Available Same day

Stock

5G, without lock nut, with threaded rod

13.80 €

7.31 €

1 Available Same day

Stock

5GK, with lock nut, with threaded rod

16.16 €

1 Available Same day

Stock

6A, without lock nut, with knob

17.06 €

1 Available 7 Days 6AK, with lock nut, with lifting knob

16.76 €

8.88 €

1 Available Same day

Stock

6G, without lock nut, with threaded rod

17.66 €

9.36 €

1 Available Same day

Stock

6GK, with lock nut, with threaded rod

23.72 €

1 Available 7 Days 8A, without lock nut, with knob

25.02 €

1 Available Same day

Stock

8AK, with lock nut, with lifting knob

21.86 €

9.62 €

1 Available Same day

Stock

8G, without lock nut, with threaded rod

23.16 €

1 Available 7 Days 8GK, with lock nut, with threaded rod

31.98 €

16.95 €

1 Available Same day

Stock

10A, without lock nut, with knob

34.96 €

1 Available 7 Days 10AK, with lock nut, with lifting knob

33.10 €

17.54 €

1 Available Same day

Stock

10G, without lock nut, with threaded rod

36.08 €

19.12 €

1 Available Same day

Stock

10GK, with lock nut, with threaded rod

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support