Indexing plungers, Stainless Steel / Plastic-knob / with rest position (607.1-6-A-NI)

Indexing plungers, Stainless Steel / Plastic-knob / with rest position 607.1-6-A-NI
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: 607.1-6-A-NI

Brand: GANTER

Price: 23.32

Delivery time: Same day


Technical Data:

Bolt diameter d1: 6 Ø

Type: A, without lock nut


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

607.1-6-A-NI

Part Number
607.1-6-A-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

23.32 €

10.26 €

1 Available Same day

Stock

6A, without lock nut

Loading...

  1. 1

Basic information

Material Stainless Steel

This page is Indexing plungers, Stainless Steel / Plastic-knob / with rest position, part number 607.1-6-A-NI.
You can find the detail information about specifications and dimensions on part number 607.1-6-A-NI.

Variation of this product

Part Number
607.1-6-AK-NI
607.1-8-A-NI
607.1-8-AK-NI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

25.66 €

1 Available 7 Days 6AK, with lock nut

25.88 €

1 Available 7 Days 8A, without lock nut

28.78 €

1 Available Same day

Stock

8AK, with lock nut

Tech Support