Indexing plungers, Stainless Steel, with knob, with and without rest position

Indexing plungers, Stainless Steel, with knob, with and without rest position
  • Volume Discount
GN 717 Stainless Steel-Indexing plungers are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.
The type C / CK with rest position are used for such applications where the plunger has to stay in its retracted position.
During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 717 / Stainless Steel / Indexing Plungers with and without Rest Position

Information


GN 7017 indexing plungers are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.
The type C / CK with rest position are used for such applications where the plunger has to stay in its retracted position.
During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

see also...
• Distance bushings GN 609.5 (to limit the thread length)

How to Order

How to order
1d1
2d2
3Type
4Material

Specification                                   

• Threaded body
 - Stainless Steel AISI 303                            NI
• Plunger
 Stainless Steel AISI 303
• Spring
 Stainless Steel AISI 301
• Lifting ring
 Stainless Steel AISI 301
• Knob Plastic (Polyamide PA)
 - black, matt
 - not removable
• ISO-Fundamental Tolerances
• Stainless Steel characteristics
• RoHS compliant

Dimensions

              
d1
Pin h11
Bore+0.03
+0.08
d2d3d4el1l2
min.
l3l4l5
min.
l6l7A/Fmax. tightening torque
in Nm
Spring load in N ≈ 
            initialend
3M 614126.9303.5124.51032.5762312
3M 6 x 0.7514126.9303.5124.51032.5763312
4M 614126.9 30.54124.51033762312
4M 8 x 118169.2 39.54.516613.5439.588524
5M 818169.2 40516613.543.59.587524
5M 8 x 118169.2 40516613.543.59.587524
5M 10 x 1181811.5 42.5516613.546101022524
6M 10241811.5 496207.5175210.51015521
6M 12 x 1.5242113.8 526207.516.555111238521
8M 12302113.8 59824920.563.513.51220622
8M 12 x 1.5302113.8 59824920.563.513.51220622
8M 16 x 1.5302519.6 63.5824920.56813.51780622
10M 16 x 1.5302519.6 67.51026922.572.5141780427
Part Number
717-3-M6-B-NI
717-3-M6-BK-NI
717-3-M6-C-NI
717-3-M6-CK-NI
717-3-M6X0,​75-B-NI
717-3-M6X0,​75-BK-NI
717-3-M6X0,​75-C-NI
717-3-M6X0,​75-CK-NI
717-4-M6-B-NI
717-4-M6-BK-NI
717-4-M6-C-NI
717-4-M6-CK-NI
717-4-M8X1-B-NI
717-4-M8X1-BK-NI
717-4-M8X1-C-NI
717-4-M8X1-CK-NI
717-5-M8-B-NI
717-5-M8-BK-NI
717-5-M8-C-NI
717-5-M8-CK-NI
717-5-M8X1-B-NI
717-5-M8X1-BK-NI
717-5-M8X1-C-NI
717-5-M8X1-CK-NI
717-5-M10X1-B-NI
717-5-M10X1-BK-NI
717-5-M10X1-C-NI
717-5-M10X1-CK-NI
717-6-M10-B-NI
717-6-M10-BK-NI
717-6-M10-C-NI
717-6-M10-CK-NI
717-6-M12X1,​5-B-NI
717-6-M12X1,​5-BK-NI
717-6-M12X1,​5-C-NI
717-6-M12X1,​5-CK-NI
717-8-M12-B-NI
717-8-M12-BK-NI
717-8-M12-C-NI
717-8-M12-CK-NI
717-8-M12X1,​5-B-NI
717-8-M12X1,​5-BK-NI
717-8-M12X1,​5-C-NI
717-8-M12X1,​5-CK-NI
717-8-M16X1,​5-B-NI
717-8-M16X1,​5-BK-NI
717-8-M16X1,​5-C-NI
717-8-M16X1,​5-CK-NI
717-10-M16X1,​5-B-NI
717-10-M16X1,​5-BK-NI
717-10-M16X1,​5-C-NI
717-10-M16X1,​5-CK-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

5.40 €

1 Available 4 Days 3M 6B, without rest position, without locknut

5.60 €

1 Available Same day

Stock

3M 6BK, without rest position, with locknut

5.60 €

1 Available 7 Days 3M 6C, with rest position, without locknut

5.80 €

1 Available 4 Days 3M 6CK, with rest position, with locknut

5.48 €

1 Available Same day

Stock

3M 6 x 0,75B, without rest position, without locknut

5.84 €

1 Available Same day

Stock

3M 6 x 0,75BK, without rest position, with locknut

5.80 €

1 Available Same day

Stock

3M 6 x 0,75C, with rest position, without locknut

6.16 €

1 Available Same day

Stock

3M 6 x 0,75CK, with rest position, with locknut

5.46 €

1 Available 7 Days 4M 6B, without rest position, without locknut

5.66 €

1 Available 7 Days 4M 6BK, without rest position, with locknut

5.56 €

1 Available 4 Days 4M 6C, with rest position, without locknut

5.76 €

1 Available 4 Days 4M 6CK, with rest position, with locknut

6.28 €

1 Available 4 Days 4M 8 x 1B, without rest position, without locknut

6.66 €

1 Available Same day

Stock

4M 8 x 1BK, without rest position, with locknut

6.30 €

1 Available Same day

Stock

4M 8 x 1C, with rest position, without locknut

6.68 €

1 Available 4 Days 4M 8 x 1CK, with rest position, with locknut

7.00 €

1 Available Same day

Stock

5M 8B, without rest position, without locknut

7.38 €

1 Available 7 Days 5M 8BK, without rest position, with locknut

6.24 €

1 Available Same day

Stock

5M 8C, with rest position, without locknut

6.60 €

1 Available 7 Days 5M 8CK, with rest position, with locknut

6.06 €

1 Available 4 Days 5M 8 x 1B, without rest position, without locknut

6.44 €

1 Available 4 Days 5M 8 x 1BK, without rest position, with locknut

6.36 €

1 Available Same day

Stock

5M 8 x 1C, with rest position, without locknut

6.74 €

1 Available 7 Days 5M 8 x 1CK, with rest position, with locknut

6.06 €

1 Available Same day

Stock

5M 10 x 1B, without rest position, without locknut

6.86 €

1 Available Same day

Stock

5M 10 x 1BK, without rest position, with locknut

6.36 €

1 Available 7 Days 5M 10 x 1C, with rest position, without locknut

7.16 €

1 Available 8 Days 5M 10 x 1CK, with rest position, with locknut

6.96 €

1 Available 7 Days 6M 10B, without rest position, without locknut

7.46 €

1 Available 4 Days 6M 10BK, without rest position, with locknut

6.84 €

1 Available 7 Days 6M 10C, with rest position, without locknut

7.34 €

1 Available 7 Days 6M 10CK, with rest position, with locknut

7.04 €

1 Available Same day

Stock

6M 12 x 1,5B, without rest position, without locknut

7.94 €

1 Available 4 Days 6M 12 x 1,5BK, without rest position, with locknut

7.56 €

1 Available 4 Days 6M 12 x 1,5C, with rest position, without locknut

8.46 €

1 Available Same day

Stock

6M 12 x 1,5CK, with rest position, with locknut

8.10 €

1 Available Same day

Stock

8M 12B, without rest position, without locknut

8.78 €

1 Available 8 Days 8M 12BK, without rest position, with locknut

8.30 €

1 Available 4 Days 8M 12C, with rest position, without locknut

8.98 €

1 Available 4 Days 8M 12CK, with rest position, with locknut

8.26 €

1 Available Same day

Stock

8M 12 x 1,5B, without rest position, without locknut

9.16 €

1 Available Same day

Stock

8M 12 x 1,5BK, without rest position, with locknut

8.50 €

1 Available Same day

Stock

8M 12 x 1,5C, with rest position, without locknut

9.40 €

1 Available Same day

Stock

8M 12 x 1,5CK, with rest position, with locknut

9.38 €

1 Available Same day

Stock

8M 16 x 1,5B, without rest position, without locknut

10.68 €

1 Available Same day

Stock

8M 16 x 1,5BK, without rest position, with locknut

9.66 €

1 Available Same day

Stock

8M 16 x 1,5C, with rest position, without locknut

10.96 €

1 Available Same day

Stock

8M 16 x 1,5CK, with rest position, with locknut

10.90 €

1 Available Same day

Stock

10M 16 x 1,5B, without rest position, without locknut

12.20 €

1 Available 4 Days 10M 16 x 1,5BK, without rest position, with locknut

11.50 €

1 Available 4 Days 10M 16 x 1,5C, with rest position, without locknut

12.80 €

1 Available 4 Days 10M 16 x 1,5CK, with rest position, with locknut

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support