Indexing plungers, Steel

Indexing plungers, Steel
  • Volume Discount
Owing to its shape, the lifting ring of the indexing plungers GN 413 can be used both as a screw-in assist during assembly or as indexing lock (Type C / Type CK).
Indexing plungers with rest position are used when the indexing pin is temporarily not allowed to protrude. After the pin is pulled in, turn the pull ring by 90°. The ring is held in position by an indexing notch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
413-5-M10-A-ST
413-5-M10-AK-ST
413-5-M10-C-ST
413-5-M10-CK-ST
413-5-M10X1-A-ST
413-5-M10X1-AK-ST
413-5-M10X1-C-ST
413-5-M10X1-CK-ST
413-6-M12-A-ST
413-6-M12-AK-ST
413-6-M12-C-ST
413-6-M12-CK-ST
413-6-M12X1,​5-A-ST
413-6-M12X1,​5-AK-ST
413-6-M12X1,​5-C-ST
413-6-M12X1,​5-CK-ST
413-8-M16-A-ST
413-8-M16-AK-ST
413-8-M16-C-ST
413-8-M16-CK-ST
413-8-M16X1,​5-A-ST
413-8-M16X1,​5-AK-ST
413-8-M16X1,​5-C-ST
413-8-M16X1,​5-CK-ST
413-10-M16-A-ST
413-10-M16-AK-ST
413-10-M16-C-ST
413-10-M16-CK-ST
413-10-M16X1,​5-A-ST
413-10-M16X1,​5-AK-ST
413-10-M16X1,​5-C-ST
413-10-M16X1,​5-CK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Collet thread d2 Material

11.16 €

1 Available Same day

Stock

5M 10A, without rest position, without locknut

11.38 €

1 Available Same day

Stock

5M 10AK, without rest position, with locknut

11.36 €

1 Available Same day

Stock

5M 10C, with rest position, without lock nut

11.58 €

1 Available Same day

Stock

5M 10CK, with rest position, with lock nut

11.16 €

1 Available 4 Days 5M 10 x 1A, without rest position, without locknut

11.50 €

1 Available Same day

Stock

5M 10 x 1AK, without rest position, with locknut

11.36 €

1 Available Same day

Stock

5M 10 x 1C, with rest position, without lock nut

11.70 €

1 Available Same day

Stock

5M 10 x 1CK, with rest position, with lock nut

11.60 €

1 Available Same day

Stock

6M 12A, without rest position, without locknut

11.98 €

1 Available Same day

Stock

6M 12AK, without rest position, with locknut

11.80 €

1 Available Same day

Stock

6M 12C, with rest position, without lock nut

12.18 €

1 Available Same day

Stock

6M 12CK, with rest position, with lock nut

11.60 €

1 Available Same day

Stock

6M 12 x 1,5A, without rest position, without locknut

11.96 €

1 Available Same day

Stock

6M 12 x 1,5AK, without rest position, with locknut

11.80 €

1 Available Same day

Stock

6M 12 x 1,5C, with rest position, without lock nut

12.16 €

1 Available Same day

Stock

6M 12 x 1,5CK, with rest position, with lock nut

13.64 €

1 Available Same day

Stock

8M 16A, without rest position, without locknut

14.18 €

1 Available Same day

Stock

8M 16AK, without rest position, with locknut

14.04 €

1 Available Same day

Stock

8M 16C, with rest position, without lock nut

14.58 €

1 Available Same day

Stock

8M 16CK, with rest position, with lock nut

13.64 €

1 Available Same day

Stock

8M 16 x 1,5A, without rest position, without locknut

14.26 €

1 Available Same day

Stock

8M 16 x 1,5AK, without rest position, with locknut

14.04 €

1 Available Same day

Stock

8M 16 x 1,5C, with rest position, without lock nut

14.66 €

1 Available Same day

Stock

8M 16 x 1,5CK, with rest position, with lock nut

14.08 €

1 Available Same day

Stock

10M 16A, without rest position, without locknut

14.64 €

1 Available Same day

Stock

10M 16AK, without rest position, with locknut

14.44 €

1 Available Same day

Stock

10M 16C, with rest position, without lock nut

14.98 €

1 Available Same day

Stock

10M 16CK, with rest position, with lock nut

14.08 €

1 Available Same day

Stock

10M 16 x 1,5A, without rest position, without locknut

14.70 €

1 Available Same day

Stock

10M 16 x 1,5AK, without rest position, with locknut

14.44 €

1 Available Same day

Stock

10M 16 x 1,5C, with rest position, without lock nut

15.06 €

1 Available Same day

Stock

10M 16 x 1,5CK, with rest position, with lock nut

Loading...

  1. 1

Tech Support