Indexing plungers, Steel / Plastic-knob

Indexing plungers, Steel / Plastic-knob
  • Volume Discount
Indexing plungers GN 607.1 with rest position are used for such applications where the plunger has to stay in its retracted position. To achieve this, the knob is rotated by 90° degrees after being retracted. A notch keeps the plunger in this position.
Indexing plungers GN 607.1 are distinguished for their small dimensions. The extremely low Stainless Steel-Lock nuts GN 909 enlarge the mounting options. The locking tab is an integral part of the knob thus giving reliable operation at all times.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
607.1-6-A-ST
607.1-6-AK-ST
607.1-8-A-ST
607.1-8-AK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Type

12.64 €

1 Available Same day

Stock

6A, without lock nut

14.28 €

1 Available 4 Days 6AK, with lock nut

13.70 €

1 Available 4 Days 8A, without lock nut

15.70 €

1 Available Same day

Stock

8AK, with lock nut

Loading...

  1. 1

Basic information

Material Steel

Tech Support