Indexing plungers, Steel, with knob, with and without rest position

Indexing plungers, Steel, with knob, with and without rest position
  • Promotional pricing
  • Volume Discount
GN 717 indexing plungers are characterized by small dimensions. These indexing plungers are universally applicable due to their prevention of misalignments and positioning errors of the mating indexing bores.
The type C / CK with rest position are used for such applications where the plunger has to stay in its retracted position.
During assembly, the max. tightening torques shown in the table should not be exceeded when securing the lock nut.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
717-3-M6-B-ST
717-3-M6-BK-ST
717-3-M6-C-ST
717-3-M6-CK-ST
717-3-M6X0,​75-B-ST
717-3-M6X0,​75-BK-ST
717-3-M6X0,​75-C-ST
717-3-M6X0,​75-CK-ST
717-4-M6-B-ST
717-4-M6-BK-ST
717-4-M6-C-ST
717-4-M6-CK-ST
717-4-M8X1-B-ST
717-4-M8X1-BK-ST
717-4-M8X1-C-ST
717-4-M8X1-CK-ST
717-5-M8-B-ST
717-5-M8-BK-ST
717-5-M8-C-ST
717-5-M8-CK-ST
717-5-M8X1-B-ST
717-5-M8X1-BK-ST
717-5-M8X1-C-ST
717-5-M8X1-CK-ST
717-5-M10X1-B-ST
717-5-M10X1-BK-ST
717-5-M10X1-C-ST
717-5-M10X1-CK-ST
717-6-M10-B-ST
717-6-M10-BK-ST
717-6-M10-C-ST
717-6-M10-CK-ST
717-6-M12X1,​5-B-ST
717-6-M12X1,​5-BK-ST
717-6-M12X1,​5-C-ST
717-6-M12X1,​5-CK-ST
717-8-M12-B-ST
717-8-M12-BK-ST
717-8-M12-C-ST
717-8-M12-CK-ST
717-8-M12X1,​5-B-ST
717-8-M12X1,​5-BK-ST
717-8-M12X1,​5-C-ST
717-8-M12X1,​5-CK-ST
717-8-M16X1,​5-B-ST
717-8-M16X1,​5-BK-ST
717-8-M16X1,​5-C-ST
717-8-M16X1,​5-CK-ST
717-10-M16X1,​5-B-ST
717-10-M16X1,​5-BK-ST
717-10-M16X1,​5-C-ST
717-10-M16X1,​5-CK-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1
(Ø)
Collet thread d2 Type

5.20 €

1 Available 7 Days 3M 6B, without rest position, without locknut

5.30 €

1 Available 7 Days 3M 6BK, without rest position, with locknut

5.38 €

2.85 €

1 Available 4 Days 3M 6C, with rest position, without locknut

5.48 €

1 Available 7 Days 3M 6CK, with rest position, with locknut

5.12 €

1 Available 7 Days 3M 6 x 0,75B, without rest position, without locknut

5.70 €

3.02 €

1 Available Same day

Stock

3M 6 x 0,75BK, without rest position, with locknut

5.26 €

2.79 €

1 Available Same day

Stock

3M 6 x 0,75C, with rest position, without locknut

5.82 €

3.08 €

1 Available Same day

Stock

3M 6 x 0,75CK, with rest position, with locknut

5.28 €

1 Available 7 Days 4M 6B, without rest position, without locknut

5.38 €

1 Available 7 Days 4M 6BK, without rest position, with locknut

5.36 €

1 Available 7 Days 4M 6C, with rest position, without locknut

5.46 €

1 Available Same day

Stock

4M 6CK, with rest position, with locknut

5.70 €

3.02 €

1 Available Same day

Stock

4M 8 x 1B, without rest position, without locknut

5.96 €

3.16 €

1 Available Same day

Stock

4M 8 x 1BK, without rest position, with locknut

5.98 €

3.17 €

1 Available Same day

Stock

4M 8 x 1C, with rest position, without locknut

6.22 €

1 Available 7 Days 4M 8 x 1CK, with rest position, with locknut

5.62 €

1 Available 7 Days 5M 8B, without rest position, without locknut

5.82 €

1 Available 7 Days 5M 8BK, without rest position, with locknut

5.76 €

1 Available 7 Days 5M 8C, with rest position, without locknut

5.96 €

1 Available 7 Days 5M 8CK, with rest position, with locknut

6.06 €

3.21 €

1 Available Same day

Stock

5M 8 x 1B, without rest position, without locknut

6.30 €

1 Available 7 Days 5M 8 x 1BK, without rest position, with locknut

5.72 €

1 Available 7 Days 5M 8 x 1C, with rest position, without locknut

5.98 €

1 Available 7 Days 5M 8 x 1CK, with rest position, with locknut

6.06 €

1 Available 7 Days 5M 10 x 1B, without rest position, without locknut

6.40 €

3.39 €

1 Available Same day

Stock

5M 10 x 1BK, without rest position, with locknut

5.72 €

3.03 €

1 Available Same day

Stock

5M 10 x 1C, with rest position, without locknut

6.08 €

1 Available 7 Days 5M 10 x 1CK, with rest position, with locknut

6.38 €

1 Available 7 Days 6M 10B, without rest position, without locknut

6.62 €

1 Available 7 Days 6M 10BK, without rest position, with locknut

6.12 €

1 Available 7 Days 6M 10C, with rest position, without locknut

6.38 €

1 Available 7 Days 6M 10CK, with rest position, with locknut

6.08 €

3.22 €

1 Available Same day

Stock

6M 12 x 1,5B, without rest position, without locknut

6.42 €

3.40 €

1 Available Same day

Stock

6M 12 x 1,5BK, without rest position, with locknut

6.52 €

3.46 €

1 Available Same day

Stock

6M 12 x 1,5C, with rest position, without locknut

6.88 €

1 Available 7 Days 6M 12 x 1,5CK, with rest position, with locknut

6.48 €

3.43 €

1 Available Same day

Stock

8M 12B, without rest position, without locknut

6.86 €

1 Available 7 Days 8M 12BK, without rest position, with locknut

7.10 €

3.76 €

1 Available Same day

Stock

8M 12C, with rest position, without locknut

7.48 €

1 Available 7 Days 8M 12CK, with rest position, with locknut

7.00 €

3.71 €

1 Available Same day

Stock

8M 12 x 1,5B, without rest position, without locknut

7.36 €

3.90 €

1 Available Same day

Stock

8M 12 x 1,5BK, without rest position, with locknut

6.76 €

3.58 €

1 Available Same day

Stock

8M 12 x 1,5C, with rest position, without locknut

7.10 €

3.76 €

1 Available Same day

Stock

8M 12 x 1,5CK, with rest position, with locknut

7.60 €

4.03 €

1 Available Same day

Stock

8M 16 x 1,5B, without rest position, without locknut

8.22 €

4.36 €

1 Available Same day

Stock

8M 16 x 1,5BK, without rest position, with locknut

7.68 €

4.07 €

1 Available Same day

Stock

8M 16 x 1,5C, with rest position, without locknut

8.30 €

4.40 €

1 Available Same day

Stock

8M 16 x 1,5CK, with rest position, with locknut

8.86 €

4.70 €

1 Available Same day

Stock

10M 16 x 1,5B, without rest position, without locknut

9.48 €

1 Available 7 Days 10M 16 x 1,5BK, without rest position, with locknut

8.96 €

4.75 €

1 Available Same day

Stock

10M 16 x 1,5C, with rest position, without locknut

9.58 €

1 Available 7 Days 10M 16 x 1,5CK, with rest position, with locknut

Loading...

  1. 1

Basic information

Material Steel

Tech Support