• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Knobs, Steel

Knobs, Steel
  • Volume Discount
Knobs GN 676.1 are used in applications where a push or pull movement is required. Their concave top gives a more comfortable thumb grip.
The knurled model (Type B) can be used as an attractively shaped knurled knob with a threaded blind hole.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
676.1-21-M4-A
676.1-21-M4-B
676.1-21-M5-A
676.1-21-M5-B
676.1-25-M6-A
676.1-25-M6-B
676.1-25-M8-A
676.1-25-M8-B
676.1-31-M8-A
676.1-31-M8-B
676.1-31-M10-A
676.1-31-M10-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1
(φ)
Thread d1 Type

6.84 €

1 Available 5 Days 21M 4A, without knurl

7.36 €

1 Available 5 Days 21M 4B, with knurl

6.84 €

1 Available 5 Days 21M 5A, without knurl

7.36 €

1 Available 5 Days 21M 5B, with knurl

7.74 €

1 Available 5 Days 25M 6A, without knurl

8.18 €

1 Available 5 Days 25M 6B, with knurl

7.74 €

1 Available 5 Days 25M 8A, without knurl

8.18 €

1 Available Same day

Stock

25M 8B, with knurl

9.50 €

1 Available 5 Days 31M 8A, without knurl

10.08 €

1 Available Same day

Stock

31M 8B, with knurl

9.50 €

1 Available 5 Days 31M 10A, without knurl

10.08 €

1 Available 5 Days 31M 10B, with knurl

Loading...

  1. 1

Tech Support