Knurled nuts / Steel / DIN 466 / Thread d1 M3-M12

Knurled nuts / Steel / DIN 466 / Thread d1 M3-M12
  • Volume Discount
[Specifications]
・Thread d1: M3-M12
・Standard: DIN 466

[Features]
・Steel: Tensile strength class 5 ( 500 N / mm ), visible face fine turned, blackened
・Stainless Steel Alsi 303: matt shot-blasted DIN 466

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
466-M3
466-M4
466-M5
466-M6
466-M8
466-M10
466-M12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1

0.56 €

1 Available 7 Days M3

0.62 €

1 Available Same day

Stock

M4

0.98 €

1 Available 7 Days M5

1.30 €

1 Available 7 Days M6

2.08 €

1 Available Same day

Stock

M8

3.38 €

1 Available 7 Days M10

3.92 €

1 Available 7 Days M12

Loading...

  1. 1

Tech Support