Knurled screws with Stainless Steel bolt

Knurled screws with Stainless Steel bolt
  • Volume Discount
Knurled screws with Stainless Steel bolt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
421-M5-10-NI
421-M5-15-NI
421-M5-20-NI
421-M5-25-NI
421-M6-10-NI
421-M6-16-NI
421-M6-20-NI
421-M6-25-NI
421-M6-30-NI
421-M8-20-NI
421-M8-25-NI
421-M8-30-NI
421-M8-40-NI
421-M10-20-NI
421-M10-25-NI
421-M10-30-NI
421-M10-45-NI
421-M10-55-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Thread length l1
(mm)

1.28 €

1 Available Same day

Stock

510

1.36 €

1 Available Same day

Stock

515

1.56 €

1 Available 4 Days 520

1.38 €

1 Available 7 Days 525

1.54 €

1 Available 4 Days 610

1.58 €

1 Available 4 Days 616

1.58 €

1 Available 7 Days 620

1.64 €

1 Available 7 Days 625

1.68 €

1 Available 4 Days 630

1.90 €

1 Available 7 Days 820

2.00 €

1 Available Same day

Stock

825

2.06 €

1 Available 4 Days 830

2.16 €

1 Available Same day

Stock

840

2.74 €

1 Available Same day

Stock

1020

2.78 €

1 Available Same day

Stock

1025

2.98 €

1 Available Same day

Stock

1030

3.24 €

1 Available Same day

Stock

1045

4.20 €

1 Available 7 Days 1055

Loading...

  1. 1

Basic information

Material Stainless Steel

Tech Support