Knurled screws, Plastic

Knurled screws, Plastic
  • Volume Discount
Knurled screws GN 7336 distinguish an attractive design in combination with closed shape (no recess on the underside of the handles).
Knurled screws GN 7336 are also available without threaded insert.
Article codes:
GN 7336-34
GN 7336-42
GN 7336-53

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7336-34-M6-11-NI
7336-34-M6-11-ST
7336-34-M6-15-NI
7336-34-M6-15-ST
7336-34-M6-20-NI
7336-34-M6-20-ST
7336-34-M6-25-NI
7336-34-M6-25-ST
7336-34-M6-30-NI
7336-34-M6-30-ST
7336-42-M8-15-NI
7336-42-M8-15-ST
7336-42-M8-20-NI
7336-42-M8-20-ST
7336-42-M8-25-NI
7336-42-M8-25-ST
7336-42-M8-30-NI
7336-42-M8-30-ST
7336-42-M8-40-NI
7336-42-M8-40-ST
7336-42-M8X1-15-NI
7336-42-M8X1-15-ST
7336-42-M8X1-20-NI
7336-42-M8X1-20-ST
7336-42-M8X1-25-NI
7336-42-M8X1-25-ST
7336-42-M8X1-30-NI
7336-42-M8X1-30-ST
7336-53-M10-20-NI
7336-53-M10-20-ST
7336-53-M10-25-NI
7336-53-M10-25-ST
7336-53-M10-30-NI
7336-53-M10-30-ST
7336-53-M10-40-NI
7336-53-M10-40-ST
7336-53-M10-50-NI
7336-53-M10-50-ST
7336-53-M10X1-20-NI
7336-53-M10X1-20-ST
7336-53-M10X1-25-NI
7336-53-M10X1-25-ST
7336-53-M10X1-30-NI
7336-53-M10X1-30-ST
7336-53-M10X1-40-NI
7336-53-M10X1-40-ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length l
(mm)
Material Diameter d1
(φ)
Thread d1

4.08 €

1 Available 5 Days 11Stainless Steel34M 6

4.04 €

1 Available 5 Days 11Steel34M 6

4.08 €

1 Available 5 Days 15Stainless Steel34M 6

4.04 €

1 Available 5 Days 15Steel34M 6

4.10 €

1 Available 5 Days 20Stainless Steel34M 6

4.04 €

1 Available 5 Days 20Steel34M 6

4.14 €

1 Available 5 Days 25Stainless Steel34M 6

4.04 €

1 Available 5 Days 25Steel34M 6

4.14 €

1 Available 5 Days 30Stainless Steel34M 6

4.06 €

1 Available 5 Days 30Steel34M 6

4.34 €

1 Available 5 Days 15Stainless Steel42M 8

4.24 €

1 Available 5 Days 15Steel42M 8

4.38 €

1 Available 5 Days 20Stainless Steel42M 8

4.26 €

1 Available 5 Days 20Steel42M 8

4.40 €

1 Available 5 Days 25Stainless Steel42M 8

4.26 €

1 Available 5 Days 25Steel42M 8

4.44 €

1 Available 5 Days 30Stainless Steel42M 8

4.26 €

1 Available 5 Days 30Steel42M 8

4.50 €

1 Available 5 Days 40Stainless Steel42M 8

4.30 €

1 Available Same day

Stock

40Steel42M 8

8.58 €

1 Available 5 Days 15Stainless Steel42M 8 x 1

5.00 €

1 Available 5 Days 15Steel42M 8 x 1

9.08 €

1 Available 5 Days 20Stainless Steel42M 8 x 1

4.84 €

1 Available 5 Days 20Steel42M 8 x 1

10.36 €

1 Available 5 Days 25Stainless Steel42M 8 x 1

4.88 €

1 Available 5 Days 25Steel42M 8 x 1

9.78 €

1 Available 5 Days 30Stainless Steel42M 8 x 1

5.00 €

1 Available 5 Days 30Steel42M 8 x 1

5.66 €

1 Available 5 Days 20Stainless Steel53M 10

5.34 €

1 Available 5 Days 20Steel53M 10

5.50 €

1 Available 5 Days 25Stainless Steel53M 10

5.26 €

1 Available 5 Days 25Steel53M 10

5.58 €

1 Available 5 Days 30Stainless Steel53M 10

5.28 €

1 Available 5 Days 30Steel53M 10

5.66 €

1 Available 5 Days 40Stainless Steel53M 10

5.34 €

1 Available 5 Days 40Steel53M 10

5.70 €

1 Available 5 Days 50Stainless Steel53M 10

5.34 €

1 Available 5 Days 50Steel53M 10

13.70 €

1 Available 5 Days 20Stainless Steel53M 10 x 1

6.08 €

1 Available 5 Days 20Steel53M 10 x 1

14.00 €

1 Available 5 Days 25Stainless Steel53M 10 x 1

5.94 €

1 Available 5 Days 25Steel53M 10 x 1

14.16 €

1 Available 5 Days 30Stainless Steel53M 10 x 1

5.98 €

1 Available 5 Days 30Steel53M 10 x 1

14.30 €

1 Available 5 Days 40Stainless Steel53M 10 x 1

6.40 €

1 Available 5 Days 40Steel53M 10 x 1

Loading...

  1. 1

Tech Support