• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Latches, with key, locating ring chrome plated

Latches, with key, locating ring chrome plated
  • Volume Discount
Latches GN 115 lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the latch ease the closing of the door.
Latches with 22 different cranks cover a latch distance A from 4 to 50 mm.
Latches GN 115 are supplied with loosely enclosed locking.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 115 / Latches, Operation with Socket Key, Not Lockable

Information


Latches GN 115 lock by a turning operation limited to 90° which moves the locking behind the door frame. The bevels of the latch ease the closing of the door.
Latches with different cranks cover a latch distance A from 4 to 50 mm. Latches GN 115 are supplied with loosely enclosed latch.

see also...
• Construction and assembly instructions
• List of latch types
• Latches GN 115 (operation with operating elements)
• Stainless Steel-Latches GN 115 (operation with key)

How to Order

How to order (chrome plated locating ring)
1Type
2Latch distance A

Specification

• Lock housing
 Zinc die casting
• Locating ring
 - chrome plated (Standard)
• All other parts
 Steel
 zinc plated, blue passivated
• RoHS compliant

Accessories

• Socket keys GN 119.2
• Protective caps GN 120
• Opening handles GN 120.1

Dimensions

Latch distance Adh
48131620242832364045284
610141822263034384250284
Part Number
115-DK-4
115-DK-6
115-DK-8
115-DK-10
115-DK-13
115-DK-14
115-DK-16
115-DK-18
115-DK-20
115-DK-22
115-DK-24
115-DK-26
115-DK-28
115-DK-30
115-DK-32
115-DK-34
115-DK-36
115-DK-38
115-DK-40
115-DK-42
115-DK-45
115-DK-50
115-SCH-4
115-SCH-6
115-SCH-8
115-SCH-10
115-SCH-13
115-SCH-14
115-SCH-16
115-SCH-18
115-SCH-20
115-SCH-22
115-SCH-24
115-SCH-26
115-SCH-28
115-SCH-30
115-SCH-30-NI
115-SCH-32
115-SCH-34
115-SCH-36
115-SCH-38
115-SCH-40
115-SCH-42
115-SCH-45
115-SCH-50
115-VDE-4
115-VDE-6
115-VDE-8
115-VDE-10
115-VDE-13
115-VDE-14
115-VDE-16
115-VDE-18
115-VDE-20
115-VDE-22
115-VDE-24
115-VDE-26
115-VDE-28
115-VDE-30
115-VDE-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Latch distance A Type

7.26 €

1 Available Same day

Stock

4DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

6DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 4 Days 8DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 4 Days 10DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 4 Days 13DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 7 Days 14DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

16DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

18DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 7 Days 20DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

22DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

24DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

26DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 7 Days 28DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

30DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 4 Days 32DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

34DK, Operation with triangular spindle (DK7)

7.26 €

1 Available 14 Days 36DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

38DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

40DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

42DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

45DK, Operation with triangular spindle (DK7)

7.26 €

1 Available Same day

Stock

50DK, Operation with triangular spindle (DK7)

6.02 €

1 Available Same day

Stock

4SCH, Operation with slot

6.02 €

1 Available 4 Days 6SCH, Operation with slot

6.02 €

1 Available Same day

Stock

8SCH, Operation with slot

6.02 €

1 Available Same day

Stock

10SCH, Operation with slot

6.02 €

1 Available Same day

Stock

13SCH, Operation with slot

6.02 €

1 Available Same day

Stock

14SCH, Operation with slot

6.02 €

1 Available Same day

Stock

16SCH, Operation with slot

6.02 €

1 Available Same day

Stock

18SCH, Operation with slot

6.02 €

1 Available Same day

Stock

20SCH, Operation with slot

6.02 €

1 Available Same day

Stock

22SCH, Operation with slot

6.02 €

1 Available Same day

Stock

24SCH, Operation with slot

6.02 €

1 Available Same day

Stock

26SCH, Operation with slot

6.02 €

1 Available Same day

Stock

28SCH, Operation with slot

6.02 €

1 Available Same day

Stock

30SCH, Operation with slot

28.54 €

1 Available Same day

Stock

--

6.02 €

1 Available Same day

Stock

32SCH, Operation with slot

6.02 €

1 Available Same day

Stock

34SCH, Operation with slot

6.02 €

1 Available Same day

Stock

36SCH, Operation with slot

6.02 €

1 Available Same day

Stock

38SCH, Operation with slot

6.02 €

1 Available Same day

Stock

40SCH, Operation with slot

6.02 €

1 Available Same day

Stock

42SCH, Operation with slot

6.02 €

1 Available Same day

Stock

45SCH, Operation with slot

6.02 €

1 Available Same day

Stock

50SCH, Operation with slot

7.16 €

1 Available Same day

Stock

4VDE, Operation with double bit

7.16 €

1 Available 7 Days 6VDE, Operation with double bit

7.16 €

1 Available 4 Days 8VDE, Operation with double bit

7.16 €

1 Available 4 Days 10VDE, Operation with double bit

7.16 €

1 Available 4 Days 13VDE, Operation with double bit

7.16 €

1 Available Same day

Stock

14VDE, Operation with double bit

7.16 €

1 Available 7 Days 16VDE, Operation with double bit

7.16 €

1 Available 4 Days 18VDE, Operation with double bit

7.16 €

1 Available 4 Days 20VDE, Operation with double bit

7.16 €

1 Available Same day

Stock

22VDE, Operation with double bit

7.16 €

1 Available Same day

Stock

24VDE, Operation with double bit

7.16 €

1 Available Same day

Stock

26VDE, Operation with double bit

7.16 €

1 Available 7 Days 28VDE, Operation with double bit

7.16 €

1 Available Same day

Stock

30VDE, Operation with double bit

7.16 €

1 Available 4 Days 32VDE, Operation with double bit

Loading...

Tech Support