• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Levelling feet with mounting holes, Hygienic Design

Levelling feet with mounting holes, Hygienic Design
  • Volume Discount
GN 20 hygienic leveling feet with mounting holes are certified according to EHEDG guidelines and are therefore ideal for use in hygienic applications.
The bottom seal protects the area beneath the foot plate from dirt. For this, the foot must be screwed on using the mounting holes and compressed accordingly. Hygienic fastenings and the correct position of the mounting holes are essential. The sealing ring above the adjustment sleeve enables fastening without dead space. Due to the wiper or the ball seal, the moving components are sealed against the environment.
The high quality finish prevents adherence of dirt and facilitates cleaning.
The values listed in the table for static load capacity refer to a purely vertical load in relation to the leveling foot. Under normal operating conditions bending loads or angular loads are not uncommon and result in a reduction of load capacity, which must be taken into consideration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20-100-M16-175-B
20-100-M16-225-B
20-100-M20-185-B
20-100-M20-235-B
20-100-M24-185-B
20-100-M24-235-B
20-120-M16-175-B
20-120-M16-225-B
20-120-M20-185-B
20-120-M20-235-B
20-120-M24-185-B
20-120-M24-235-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1

160.40 €

1 Available 5 Days 100M 16175

166.88 €

1 Available 5 Days 100M 16225

168.68 €

1 Available 5 Days 100M 20185

177.88 €

1 Available 5 Days 100M 20235

172.60 €

1 Available 5 Days 100M 24185

180.04 €

1 Available 5 Days 100M 24235

181.60 €

1 Available 5 Days 120M 16175

186.56 €

1 Available 5 Days 120M 16225

188.80 €

1 Available 5 Days 120M 20185

197.68 €

1 Available 5 Days 120M 20235

193.60 €

1 Available 5 Days 120M 24185

200.56 €

1 Available 5 Days 120M 24235

Loading...

  1. 1

Basic information

Type B, with mounting holes

Tech Support