Levelling feet without mounting holes, Hygienic Design

Levelling feet without mounting holes, Hygienic Design
  • Volume Discount
GN 20 levelling feet without mounting holes are intended for use in hygiene areas. The bottom seal protects the area beneath the foot plate from dirt. For this, the foot must be screwed on using the mounting holes and compressed accordingly. Hygienic fastenings and the correct position of the mounting holes are essential. The sealing ring above the adjustment sleeve enables fastening without dead space. Due to the wiper or the ball seal, the moving components are sealed against the environment.
The high quality finish prevents adherence of dirt and facilitates cleaning.
The values listed in the table for static load capacity refer to a purely vertical load in relation to the leveling foot. Under normal operating conditions bending loads or angular loads are not uncommon and result in a reduction of load capacity, which must be taken into consideration.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
20-80-M16-175-A
20-80-M16-225-A
20-80-M20-185-A
20-80-M20-235-A
20-80-M24-185-A
20-80-M24-235-A
20-100-M16-175-A
20-100-M16-225-A
20-100-M20-185-A
20-100-M20-235-A
20-100-M24-185-A
20-100-M24-235-A
20-120-M16-175-A
20-120-M16-225-A
20-120-M20-185-A
20-120-M20-235-A
20-120-M24-185-A
20-120-M24-235-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Length l1

129.08 €

1 Available 5 Days 80M 16175

136.60 €

1 Available 5 Days 80M 16225

137.46 €

1 Available 5 Days 80M 20185

145.58 €

1 Available 5 Days 80M 20235

141.20 €

1 Available 5 Days 80M 24185

149.28 €

1 Available 5 Days 80M 24235

144.56 €

1 Available 5 Days 100M 16175

150.88 €

1 Available 5 Days 100M 16225

152.74 €

1 Available 5 Days 100M 20185

161.40 €

1 Available 5 Days 100M 20235

156.46 €

1 Available 5 Days 100M 24185

164.26 €

1 Available 5 Days 100M 24235

165.94 €

1 Available 5 Days 120M 16175

171.64 €

1 Available 5 Days 120M 16225

173.94 €

1 Available 5 Days 120M 20185

181.58 €

1 Available 5 Days 120M 20235

177.58 €

1 Available 5 Days 120M 24185

185.20 €

1 Available 5 Days 120M 24235

Loading...

  1. 1

Basic information

Type A, without mounting holes

Tech Support