Levelling feet, foot plastic / threaded bushing steel

Levelling feet, foot plastic / threaded bushing steel
  • Volume Discount
Levelling feet GN 343.3 are capable of withstanding high static loads through the use of a high density plastic material coupled with a design which distributes the load over a larger area.
Exceeding the static values specified in the above table could lead to failure of the plastic component.
The above values have been arrived at by a series of load tests whereby a defined number of levelling feet were subjected to a vertical load over a defined period.
Levelling feet GN 343.3 are supplied assembled, but are removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
343.3-25-M6-A
343.3-25-M6-G
343.3-25-M8-A
343.3-25-M8-G
343.3-32-M8-A
343.3-32-M8-G
343.3-32-M10-A
343.3-32-M10-G
343.3-40-M10-A
343.3-40-M10-G
343.3-40-M12-A
343.3-40-M12-G
343.3-50-M10-A
343.3-50-M10-G
343.3-50-M12-A
343.3-50-M12-G
343.3-60-M12-A
343.3-60-M12-G
343.3-60-M16-A
343.3-60-M16-G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Thread d2 Type

2.64 €

1 Available 7 Days 25M 6A, without rubber underlay

5.38 €

1 Available 4 Days 25M 6G, with rubber underlay

2.64 €

1 Available 7 Days 25M 8A, without rubber underlay

5.38 €

1 Available 7 Days 25M 8G, with rubber underlay

2.78 €

1 Available Same day

Stock

32M 8A, without rubber underlay

5.80 €

1 Available 4 Days 32M 8G, with rubber underlay

2.98 €

1 Available 4 Days 32M 10A, without rubber underlay

6.00 €

1 Available Same day

Stock

32M 10G, with rubber underlay

3.20 €

1 Available 4 Days 40M 10A, without rubber underlay

6.40 €

1 Available Same day

Stock

40M 10G, with rubber underlay

3.48 €

1 Available Same day

Stock

40M 12A, without rubber underlay

6.70 €

1 Available Same day

Stock

40M 12G, with rubber underlay

3.54 €

1 Available Same day

Stock

50M 10A, without rubber underlay

7.40 €

1 Available 4 Days 50M 10G, with rubber underlay

3.86 €

1 Available Same day

Stock

50M 12A, without rubber underlay

7.70 €

1 Available Same day

Stock

50M 12G, with rubber underlay

4.26 €

1 Available 4 Days 60M 12A, without rubber underlay

8.50 €

1 Available Same day

Stock

60M 12G, with rubber underlay

5.76 €

1 Available Same day

Stock

60M 16A, without rubber underlay

10.04 €

1 Available Same day

Stock

60M 16G, with rubber underlay

Loading...

  1. 1

Tech Support